(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

KP Truck Rope, 3-strand Type 6 mm X 15 m–12 mm X 30 m

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 227.60 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
760905
NK-615
NK-620
NK-630
TRK6
TRK-1
TRK-2
TRK-5
TRK-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Package Presentation Trusco Code Mass
(g)
Amount Of Content

฿ 227.60

ROPES 1 Piece(s) 10 Day(s) 9×5 Bare 367-4037 190 1 Roll

฿ 361.00

ROPES 1 Piece(s) 10 Day(s) 6×15 With Bag 367-6145 310 1 Roll

฿ 447.00

ROPES 1 Piece(s) 10 Day(s) 6×20 With Bag 367-6153 420 1 Roll

฿ 750.00

ROPES 1 Piece(s) 10 Day(s) 6×30 With Bag 367-6161 620 1 Roll

฿ 1,658.00

ROPES 1 Piece(s) 10 Day(s) 12×30 Band Wrapping 367-7371 2000 1 Roll

฿ 564.00

ROPES 1 Piece(s) 10 Day(s) 9×15 Band Wrapping 367-7346 660 1 Roll

฿ 738.00

ROPES 1 Piece(s) 10 Day(s) 9×20 Band Wrapping 367-7354 880 1 Roll

฿ 923.00

ROPES 4 Piece(s) 6 Day(s) 12×20 Band Wrapping 367-7362 1330 1 Roll

฿ 1,095.00

ROPES 1 Piece(s) 10 Day(s) 9×30 Band Wrapping 367-7389 1320 1 Roll

Basic Specifications

  • Product Type
    Rope
  • Material
    Polyethylene (PE), Polyester Plaited
  • Type
    3-strand
  • Color
    Yellow
  • Features
    Polyester threads mixed in to bring out strong polyethylene characteristics and improve workability, making this a rope that is lightweight, strong, and has excellent workability.
  • Use
    Fastening the truck load etc.
  • Amount Of Content
    1 Roll

Product Description

This rope has polyester thread mixed into the strong polyethylene material for enhanced workability.
[Features]
· Lightweight, strong and good workability.
· For truck cargo.
· Both ends of the rope are eye spliced.
· Available in long bag packaging (NK-615, NK-620, NK-630) and shrink wrap packaging (TRK-1, TRK-2, TRK-5, TRK-8, TRK-6).
[Applications]
· Can be used for a wide range of applications from truck load tightening and gardening to on site work.

Part Number
760905
NK-615
NK-620
NK-630
TRK6
TRK-1
TRK-2
TRK-5
TRK-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Package Presentation Trusco Code Mass
(g)
Amount Of Content

฿ 227.60

ROPES 1 Piece(s) 10 Day(s) 9×5 Bare 367-4037 190 1 Roll

฿ 361.00

ROPES 1 Piece(s) 10 Day(s) 6×15 With Bag 367-6145 310 1 Roll

฿ 447.00

ROPES 1 Piece(s) 10 Day(s) 6×20 With Bag 367-6153 420 1 Roll

฿ 750.00

ROPES 1 Piece(s) 10 Day(s) 6×30 With Bag 367-6161 620 1 Roll

฿ 1,658.00

ROPES 1 Piece(s) 10 Day(s) 12×30 Band Wrapping 367-7371 2000 1 Roll

฿ 564.00

ROPES 1 Piece(s) 10 Day(s) 9×15 Band Wrapping 367-7346 660 1 Roll

฿ 738.00

ROPES 1 Piece(s) 10 Day(s) 9×20 Band Wrapping 367-7354 880 1 Roll

฿ 923.00

ROPES 4 Piece(s) 6 Day(s) 12×20 Band Wrapping 367-7362 1330 1 Roll

฿ 1,095.00

ROPES 1 Piece(s) 10 Day(s) 9×30 Band Wrapping 367-7389 1320 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1