(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Trick Rope

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,760.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HIP-1T
HIP-2T
HIP-3T
HIP-4T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 1,760.00

ROPES 1 Piece(s) 19 Day(s) 12×6 Orange 423-2861 380 1 Roll

฿ 1,960.00

ROPES 1 Piece(s) 10 Day(s) 15 x 6 Orange 423-2879 445 1 Roll

฿ 2,400.00

ROPES 1 Piece(s) 12 Day(s) 18×6 Gray 423-2887 635 1 Roll

฿ 2,790.00

ROPES 1 Piece(s) 12 Day(s) 22×6 Orange 423-2895 960 1 Roll

Basic Specifications

  • Product Type
    Rope
  • Material
    Other
  • Material Details
    Polypropylene (PP)
  • Package Presentation
    With Bag
  • Features
    Form a ring by simply inserting the end of the rope.
  • Use
    For Vehicle Towing, Raising and Lowering Loads for Construction Work, Etc.
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Simply insert the end of the rope to create a ring.
[Applications]
· Towing vehicles, raising and lowering cargo for construction work, etc.

Part Number
HIP-1T
HIP-2T
HIP-3T
HIP-4T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 1,760.00

ROPES 1 Piece(s) 19 Day(s) 12×6 Orange 423-2861 380 1 Roll

฿ 1,960.00

ROPES 1 Piece(s) 10 Day(s) 15 x 6 Orange 423-2879 445 1 Roll

฿ 2,400.00

ROPES 1 Piece(s) 12 Day(s) 18×6 Gray 423-2887 635 1 Roll

฿ 2,790.00

ROPES 1 Piece(s) 12 Day(s) 22×6 Orange 423-2895 960 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1