(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vinylon Ropes Solid Cord Type 3 mm X 20 m–12 mm X 100 m

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 183.25 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A-74
A-76
A-77
A-98
PRX-5
PRX-6
PRX-7
PRX-8
PRX-9
PRX-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Package Presentation Trusco Code Mass
(g)
Amount Of Content

฿ 245.36

ROPES 4 Piece(s) 5 Day(s) 3×20 With Bag 367-4550 90 1 Roll

฿ 244.83

ROPES 1 Piece(s) 10 Day(s) 5×10 With Bag 367-4568 110 1 Roll

฿ 280.40

ROPES 1 Piece(s) 10 Day(s) 6×10 With Bag 367-4576 160 1 Roll

฿ 183.25

ROPES 1 Piece(s) 10 Day(s) 4×10 With Bag 367-4614 80 1 Roll

฿ 10,555.86

ROPES 1 Piece(s) 12 Day(s) 9×150 Drum-Wound 370-9027 6550 1 Roll

฿ 13,736.50

ROPES 1 Piece(s) 12 Day(s) 12×100 Drum-Wound 370-9035 7560 1 Roll

฿ 3,530.51

ROPES 1 Piece(s) 19 Day(s) 3×200 Drum-Wound 370-9043 1790 1 Roll

฿ 3,345.62

ROPES 1 Piece(s) 10 Day(s) 4×200 Drum-Wound 370-9051 1990 1 Roll

฿ 4,404.55

ROPES 1 Piece(s) 12 Day(s) 5×200 Drum-Wound 370-9060 2810 1 Roll

฿ 5,846.17

ROPES 1 Piece(s) 10 Day(s) 6×200 Drum-Wound 370-9019 3770 1 Roll

Basic Specifications

  • Product Type
    Rope
  • Material
    Vinylon
  • Type
    Solid Braiding
  • Color
    White
  • Features
    Although 40% weaker than a triple-stranded rope, this rope has low friction resistance and doesn't twist easily.
  • Use
    For various types of binding such as tent, tarp etc.
  • Amount Of Content
    1 Roll

Product Description

[Features]
· About 40% lower strength than 3-ply rope, but it has low abrasion resistance and prevents kinks.
· Strong rope with excellent weather resistance and durability, a good feel, and easy to use.
[Applications]
· For various kinds of tying, tents, tarps, etc.

Part Number
A-74
A-76
A-77
A-98
PRX-5
PRX-6
PRX-7
PRX-8
PRX-9
PRX-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Package Presentation Trusco Code Mass
(g)
Amount Of Content

฿ 245.36

ROPES 4 Piece(s) 5 Day(s) 3×20 With Bag 367-4550 90 1 Roll

฿ 244.83

ROPES 1 Piece(s) 10 Day(s) 5×10 With Bag 367-4568 110 1 Roll

฿ 280.40

ROPES 1 Piece(s) 10 Day(s) 6×10 With Bag 367-4576 160 1 Roll

฿ 183.25

ROPES 1 Piece(s) 10 Day(s) 4×10 With Bag 367-4614 80 1 Roll

฿ 10,555.86

ROPES 1 Piece(s) 12 Day(s) 9×150 Drum-Wound 370-9027 6550 1 Roll

฿ 13,736.50

ROPES 1 Piece(s) 12 Day(s) 12×100 Drum-Wound 370-9035 7560 1 Roll

฿ 3,530.51

ROPES 1 Piece(s) 19 Day(s) 3×200 Drum-Wound 370-9043 1790 1 Roll

฿ 3,345.62

ROPES 1 Piece(s) 10 Day(s) 4×200 Drum-Wound 370-9051 1990 1 Roll

฿ 4,404.55

ROPES 1 Piece(s) 12 Day(s) 5×200 Drum-Wound 370-9060 2810 1 Roll

฿ 5,846.17

ROPES 1 Piece(s) 10 Day(s) 6×200 Drum-Wound 370-9019 3770 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1