(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
VMP-9 |
VMP-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wire diameter × length (mm×m) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 13,308.00 ฿ 12,243.36 |
ROPES | 1 Piece(s) | 10 Day(s) | 9×200 | 367-7982 | 9200 | 1 Roll | ||
฿ 23,905.00 ฿ 21,992.60 |
ROPES | 1 Piece(s) | 12 Day(s) | 12×200 | 367-7966 | 15800 | 1 Roll |
[Features]
· Strong rope with excellent weather resistance and durability, a good feel, and easy to use.
· End thread marks are provided at 1 m intervals.
· Comes in a box to keep the rope clean.
[Applications]
· Various kinds of tying.
Part Number |
---|
VMP-9 |
VMP-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wire diameter × length (mm×m) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 13,308.00 ฿ 12,243.36 |
ROPES | 1 Piece(s) | 10 Day(s) | 9×200 | 367-7982 | 9200 | 1 Roll | ||
฿ 23,905.00 ฿ 21,992.60 |
ROPES | 1 Piece(s) | 12 Day(s) | 12×200 | 367-7966 | 15800 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?