(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PRN-5 |
PRN-6 |
PRN-7 |
PRN-8 |
PRN-9 |
PRN-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wire diameter × length (mm×m) |
Color | Color | Package Presentation | JAN Code | Trusco Code | Features | Use | Mass (g) | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,053.00 |
ROPE REELS | 1 Piece(s) | 12 Day(s) | 9×150 | White | - | Drum-wound | 4903599064773 | 794-7925 | - | - | 7350.0 | - | - | ||
฿ 18,638.00 ฿ 13,572.19 |
ROPE REELS | 1 Piece(s) | 14 Day(s) | 12×100 | White | - | Drum-wound | 4903599064780 | 794-7933 | - | - | 8860.0 | - | - | ||
฿ 3,520.54 |
ROPES | 1 Piece(s) | 12 Day(s) | 3×300 | - | White | Drum-Wound | - | 370-8837 | Although 40% weaker than a triple-stranded rope, this rope has low friction resistance and doesn't twist easily. | For Decoration, Nets, and Leads, etc. | - | 2190 | 1 Roll | ||
฿ 4,041.12 |
ROPES | 1 Piece(s) | 12 Day(s) | 4×200 | - | White | Drum-Wound | - | 370-8845 | Although 40% weaker than a triple-stranded rope, this rope has low friction resistance and doesn't twist easily. | For Decoration, Nets, and Leads, etc. | - | 2490 | 1 Roll | ||
฿ 7,408.00 |
ROPE REELS | 1 Piece(s) | 12 Day(s) | 5×200 | White | - | Drum-wound | 4903599064797 | 794-7941 | - | - | 3410.0 | - | - | ||
฿ 6,491.97 |
ROPES | 1 Piece(s) | 14 Day(s) | 6×200 | - | White | Drum-Wound | - | 370-8829 | Although 40% weaker than a triple-stranded rope, this rope has low friction resistance and doesn't twist easily. | For Decoration, Nets, and Leads, etc. | - | 4640 | 1 Roll |
Easy-to-use rope with nylon braid (16 strokes) wrapped around a drum.
[Features]
·It has the highest strength among general synthetic fibers and is highly resistant to friction and shock.
·Although the strength is about 40% lower than that of 3-strike, it has less frictional resistance and is less likely to twist.
·Due to the blade, it is difficult to kink.
[Applications]
·Ideal for engine starters, decorations, leads, various bindings, etc.
Part Number |
---|
PRN-5 |
PRN-6 |
PRN-7 |
PRN-8 |
PRN-9 |
PRN-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wire diameter × length (mm×m) |
Color | Color | Package Presentation | JAN Code | Trusco Code | Features | Use | Mass (g) | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,053.00 |
ROPE REELS | 1 Piece(s) | 12 Day(s) | 9×150 | White | - | Drum-wound | 4903599064773 | 794-7925 | - | - | 7350.0 | - | - | ||
฿ 18,638.00 ฿ 13,572.19 |
ROPE REELS | 1 Piece(s) | 14 Day(s) | 12×100 | White | - | Drum-wound | 4903599064780 | 794-7933 | - | - | 8860.0 | - | - | ||
฿ 3,520.54 |
ROPES | 1 Piece(s) | 12 Day(s) | 3×300 | - | White | Drum-Wound | - | 370-8837 | Although 40% weaker than a triple-stranded rope, this rope has low friction resistance and doesn't twist easily. | For Decoration, Nets, and Leads, etc. | - | 2190 | 1 Roll | ||
฿ 4,041.12 |
ROPES | 1 Piece(s) | 12 Day(s) | 4×200 | - | White | Drum-Wound | - | 370-8845 | Although 40% weaker than a triple-stranded rope, this rope has low friction resistance and doesn't twist easily. | For Decoration, Nets, and Leads, etc. | - | 2490 | 1 Roll | ||
฿ 7,408.00 |
ROPE REELS | 1 Piece(s) | 12 Day(s) | 5×200 | White | - | Drum-wound | 4903599064797 | 794-7941 | - | - | 3410.0 | - | - | ||
฿ 6,491.97 |
ROPES | 1 Piece(s) | 14 Day(s) | 6×200 | - | White | Drum-Wound | - | 370-8829 | Although 40% weaker than a triple-stranded rope, this rope has low friction resistance and doesn't twist easily. | For Decoration, Nets, and Leads, etc. | - | 4640 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?