(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Loop (Mini Type)

Safety Loop (Mini Type)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 382.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TAL130-GN
TAL130-R
TAL130-SMK
TAL130-V
TAL-130B
TAL-130BK SALE
TAL-130O
TAL-130P SALE
TAL-130TM
TAL-130Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Quantity

฿ 382.00

SAFETY ROPES 1 Piece(s) 1 Day(s) Green 238-3462 1 pc.

฿ 382.00

SAFETY ROPES 1 Piece(s) 1 Day(s) Red 238-3471 1 pc.

฿ 382.00

SAFETY ROPES 1 Piece(s) 12 Day(s) Smoke 238-3489 1 pc.

฿ 382.00

SAFETY ROPES 1 Piece(s) 1 Day(s) Violet 238-3497 1 pc.

฿ 382.00

SAFETY ROPES 1 Piece(s) 12 Day(s) Blue 366-9891 1 pc.

฿ 382.00

฿ 263.12

SAFETY ROPES 1 Piece(s) Same day Black 366-9904 1 pc.

฿ 382.00

SAFETY ROPES 1 Piece(s) 12 Day(s) Orange 366-9912 1 pc.

฿ 382.00

฿ 263.12

SAFETY ROPES 1 Piece(s) Same day Pink 366-9921 1 pc.

฿ 382.00

SAFETY ROPES 1 Piece(s) 12 Day(s) Clear 366-9939 1 pc.

฿ 382.00

SAFETY ROPES 1 Piece(s) 12 Day(s) Yellow 366-9947 1 pc.

Basic Specifications

  • Product Type
    Safety Rope
  • Material
    Core: Stainless steel wire
  • Properties
    Weather Resistance
  • Natural Length(mm)
    320
  • Max. Length(mm)
    1300
  • Cord diameter(mm)
    1.7
  • Core diameter(mm)
    0.75
  • Mass(g)
    18
  • Features
    It is also excellent in resiliency, safety, strength, cold climate use and weather resistance, and the shape of the loop does not collapse.
  • Application
    Prevents tools from falling and loss of lightweight small objects when performing aerial work.
  • Working Maximum Load(kg)
    0.5
  • Quantity
    1 pc.

Product Description

[Features]
· Loop processing is applied to stainless steel wire for shape-memory ability and urethane coating is applied for excellent elasticity.
· It is also excellent in resiliency, safety, strength, cold climate use and weather resistance, and the shape of the loop does not collapse.
[Applications]
· Prevents tools from falling and loss of lightweight small objects when performing aerial work.

Part Number
TAL130-GN
TAL130-R
TAL130-SMK
TAL130-V
TAL-130B
TAL-130BK SALE
TAL-130O
TAL-130P SALE
TAL-130TM
TAL-130Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Quantity

฿ 382.00

SAFETY ROPES 1 Piece(s) 1 Day(s) Green 238-3462 1 pc.

฿ 382.00

SAFETY ROPES 1 Piece(s) 1 Day(s) Red 238-3471 1 pc.

฿ 382.00

SAFETY ROPES 1 Piece(s) 12 Day(s) Smoke 238-3489 1 pc.

฿ 382.00

SAFETY ROPES 1 Piece(s) 1 Day(s) Violet 238-3497 1 pc.

฿ 382.00

SAFETY ROPES 1 Piece(s) 12 Day(s) Blue 366-9891 1 pc.

฿ 382.00

฿ 263.12

SAFETY ROPES 1 Piece(s) Same day Black 366-9904 1 pc.

฿ 382.00

SAFETY ROPES 1 Piece(s) 12 Day(s) Orange 366-9912 1 pc.

฿ 382.00

฿ 263.12

SAFETY ROPES 1 Piece(s) Same day Pink 366-9921 1 pc.

฿ 382.00

SAFETY ROPES 1 Piece(s) 12 Day(s) Clear 366-9939 1 pc.

฿ 382.00

SAFETY ROPES 1 Piece(s) 12 Day(s) Yellow 366-9947 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Fall prevention of tools during high-elevation work, to prevent the loss of lightweight accessories.

Specification

●Natural Length(mm):320
●Max Length(mm):1300
●Working Max Load: 0.5kg

Materials

●Core: Stainless Steel Wire

Warning

●Mini type does not have connecting wire.