(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
R-310MK |
R-410MK |
R-610MK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wire diameter × length (mm×m) |
Trusco Code | Mass (g) |
Quantity |
---|---|---|---|---|---|---|---|---|---|
฿ 265.16 |
ROPES | 1 Piece(s) | 1 Day(s) | 3×10 | 511-3296 | 50 | 1 Roll | ||
฿ 314.71 |
ROPES | 1 Piece(s) | 1 Day(s) | 4×10 | 511-3300 | 100 | 1 Roll | ||
฿ 395.53 |
ROPES | 1 Piece(s) | 10 Day(s) | 6×10 | 511-3318 | 170 | 1 Roll |
[Features]
· Uses a heat-resistant natural material with a good texture that decomposes into dirt.
· This item does not soften due to heat exposure.
· Although its strength is 40% weaker than 3-strand rope, this rope has good supple texture and friction resistance, does not kink (twist) easily and is an easy to handle rope.
[Applications]
· For drawstrings of bags.
· For landscaping and agriculture.
Part Number |
---|
R-310MK |
R-410MK |
R-610MK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wire diameter × length (mm×m) |
Trusco Code | Mass (g) |
Quantity |
---|---|---|---|---|---|---|---|---|---|
฿ 265.16 |
ROPES | 1 Piece(s) | 1 Day(s) | 3×10 | 511-3296 | 50 | 1 Roll | ||
฿ 314.71 |
ROPES | 1 Piece(s) | 1 Day(s) | 4×10 | 511-3300 | 100 | 1 Roll | ||
฿ 395.53 |
ROPES | 1 Piece(s) | 10 Day(s) | 6×10 | 511-3318 | 170 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?