(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cotton Rope, 3-stranded 3 mm x 10 m–12 mm x 100 m

Cotton Rope, 3-stranded 3 mm x 10 m–12 mm x 100 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 193.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
R-12100M
R-1220M
R-1230M
R-310M
R-410M
R-610M
R-6200M
R-620M
R-630M
R-9150M
R-920M
R-930M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Trusco Code Mass
(g)
Package Form Quantity

฿ 5,643.00

ROPES 1 Piece(s) 1 Day(s) 12×100 276-7481 7900 Bobbin reel (Large) 1 Roll

฿ 1,207.00

ROPES 1 Piece(s) 12 Day(s) 12×20 511-3270 1480 Band Wrapping 1 Roll

฿ 1,794.00

ROPES 1 Piece(s) 1 Day(s) 12×30 511-3288 2120 Band Wrapping 1 Roll

฿ 193.00

ROPES 1 Piece(s) 1 Day(s) 3×10 511-3202 60 With Bag 1 Roll

฿ 223.00

ROPES 1 Piece(s) 1 Day(s) 4×10 511-3211 100 With Bag 1 Roll

฿ 273.00

ROPES 1 Piece(s) 12 Day(s) 6×10 511-3229 230 With Bag 1 Roll

฿ 4,207.00

ROPES 1 Piece(s) 1 Day(s) 6×200 276-7490 5300 Bobbin reel (Large) 1 Roll

฿ 490.00

ROPES 1 Piece(s) 12 Day(s) 6×20 511-3237 450 Band Wrapping 1 Roll

฿ 674.00

ROPES 1 Piece(s) 1 Day(s) 6×30 511-3245 670 Band Wrapping 1 Roll

฿ 5,477.00

ROPES 1 Piece(s) 1 Day(s) 9×150 276-7503 7700 Bobbin reel (Large) 1 Roll

฿ 791.00

ROPES 1 Piece(s) 1 Day(s) 9×20 511-3253 1000 Band Wrapping 1 Roll

฿ 1,069.00

ROPES 1 Piece(s) 1 Day(s) 9×30 511-3261 1440 Band Wrapping 1 Roll

Basic Specifications

  • Product Type
    rope
  • Material
    Cotton
  • Type
    Three-strand
  • Properties
    Heat-Resistance
  • Color
    White
  • Features
    This item does not soften due to heat exposure.
  • Application
    For gardening and farming, prevention of fallen trees, root wrapping for gardening, drawstring of bags, etc.
  • Quantity
    1 Roll

Product Description

[Features]
· Uses a heat-resistant natural material with a good texture that decomposes into dirt.
· This item does not soften due to heat exposure.
[Applications]
· For landscaping and agriculture.
· For the prevention of fallen trees.
· For wrapping growing trees.
· For drawstrings of bags, etc.

Part Number
R-12100M
R-1220M
R-1230M
R-310M
R-410M
R-610M
R-6200M
R-620M
R-630M
R-9150M
R-920M
R-930M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Trusco Code Mass
(g)
Package Form Quantity

฿ 5,643.00

ROPES 1 Piece(s) 1 Day(s) 12×100 276-7481 7900 Bobbin reel (Large) 1 Roll

฿ 1,207.00

ROPES 1 Piece(s) 12 Day(s) 12×20 511-3270 1480 Band Wrapping 1 Roll

฿ 1,794.00

ROPES 1 Piece(s) 1 Day(s) 12×30 511-3288 2120 Band Wrapping 1 Roll

฿ 193.00

ROPES 1 Piece(s) 1 Day(s) 3×10 511-3202 60 With Bag 1 Roll

฿ 223.00

ROPES 1 Piece(s) 1 Day(s) 4×10 511-3211 100 With Bag 1 Roll

฿ 273.00

ROPES 1 Piece(s) 12 Day(s) 6×10 511-3229 230 With Bag 1 Roll

฿ 4,207.00

ROPES 1 Piece(s) 1 Day(s) 6×200 276-7490 5300 Bobbin reel (Large) 1 Roll

฿ 490.00

ROPES 1 Piece(s) 12 Day(s) 6×20 511-3237 450 Band Wrapping 1 Roll

฿ 674.00

ROPES 1 Piece(s) 1 Day(s) 6×30 511-3245 670 Band Wrapping 1 Roll

฿ 5,477.00

ROPES 1 Piece(s) 1 Day(s) 9×150 276-7503 7700 Bobbin reel (Large) 1 Roll

฿ 791.00

ROPES 1 Piece(s) 1 Day(s) 9×20 511-3253 1000 Band Wrapping 1 Roll

฿ 1,069.00

ROPES 1 Piece(s) 1 Day(s) 9×30 511-3261 1440 Band Wrapping 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is a natural material, it corrodes and decomposes to the ground.
●Good touch, flexible and easy to handle environmentally friendly rope.
●Strong against heat and friction.

Usage

●For landscaping, agriculture.
●Wood fall prevention.
●Root wrapping of landscape trees.
●Drawstring such as bags.

Specification

●Color:White

Materials

●Cotton