(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TR-1210 |
TR-1220 |
TR-1230 |
TR-615 |
TR-910 |
TR-920 |
TR-930 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wire diameter × length (mm×m) |
Trusco Code | Mass (g) |
Quantity |
---|---|---|---|---|---|---|---|---|---|
฿ 819.00 |
ROPES | 1 Piece(s) | 1 Day(s) | 12×10 | 328-6703 | 940 | 1 Roll | ||
฿ 1,424.00 |
ROPES | 1 Piece(s) | 1 Day(s) | 12×20 | 126-4354 | 1640 | 1 Roll | ||
฿ 1,947.00 |
ROPES | 1 Piece(s) | 12 Day(s) | 12×30 | 126-4362 | 2370 | 1 Roll | ||
฿ 434.00 |
ROPES | 1 Piece(s) | 1 Day(s) | 6×15 | 126-4320 | 370 | 1 Roll | ||
฿ 473.00 |
ROPES | 1 Piece(s) | 1 Day(s) | 9×10 | 328-6690 | 510 | 1 Roll | ||
฿ 893.00 |
ROPES | 1 Piece(s) | 1 Day(s) | 9×20 | 126-4338 | 920 | 1 Roll | ||
฿ 1,244.00 |
ROPES | 1 Piece(s) | 1 Day(s) | 9×30 | 126-4346 | 1370 | 1 Roll |
[Features]
· Easy to use and flexible with excellent elasticity. Features outstanding weather resistance and durability.
· Eye splice process is applied on both ends.
[Applications]
· For covering a pickup truck.
· Binding.
· For fastening truck loads.
Part Number |
---|
TR-1210 |
TR-1220 |
TR-1230 |
TR-615 |
TR-910 |
TR-920 |
TR-930 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wire diameter × length (mm×m) |
Trusco Code | Mass (g) |
Quantity |
---|---|---|---|---|---|---|---|---|---|
฿ 819.00 |
ROPES | 1 Piece(s) | 1 Day(s) | 12×10 | 328-6703 | 940 | 1 Roll | ||
฿ 1,424.00 |
ROPES | 1 Piece(s) | 1 Day(s) | 12×20 | 126-4354 | 1640 | 1 Roll | ||
฿ 1,947.00 |
ROPES | 1 Piece(s) | 12 Day(s) | 12×30 | 126-4362 | 2370 | 1 Roll | ||
฿ 434.00 |
ROPES | 1 Piece(s) | 1 Day(s) | 6×15 | 126-4320 | 370 | 1 Roll | ||
฿ 473.00 |
ROPES | 1 Piece(s) | 1 Day(s) | 9×10 | 328-6690 | 510 | 1 Roll | ||
฿ 893.00 |
ROPES | 1 Piece(s) | 1 Day(s) | 9×20 | 126-4338 | 920 | 1 Roll | ||
฿ 1,244.00 |
ROPES | 1 Piece(s) | 1 Day(s) | 9×30 | 126-4346 | 1370 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?