(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vinylon Ropes Solid Cord Type 3 mm x 10 m – 12 mm x 30 m

Vinylon Ropes Solid Cord Type 3 mm x 10 m – 12 mm x 30 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Lightly cauterize the cut cross section with a lighter or the like to prevent fraying.
  • From :
    ฿ 173.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
R-1220K
R-1230K
R-310K
R-410K
R-610K
R-620K
R-630K
R-920K
R-930K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Trusco Code Mass
(g)
Package Form Quantity

฿ 1,717.00

ROPES 1 Piece(s) 1 Day(s) 12×20 511-2630 1360 Band Wrapping 1 Roll

฿ 2,357.00

ROPES 1 Piece(s) 12 Day(s) 12×30 511-2648 2100 Band Wrapping 1 Roll

฿ 173.00

ROPES 1 Piece(s) 1 Day(s) 3×10 511-2567 50 With Bag 1 Roll

฿ 206.00

ROPES 1 Piece(s) 1 Day(s) 4×10 511-2575 90 With Bag 1 Roll

฿ 296.00

ROPES 1 Piece(s) 1 Day(s) 6×10 511-2583 180 With Bag 1 Roll

฿ 520.00

ROPES 1 Piece(s) 1 Day(s) 6×20 511-2591 360 Band Wrapping 1 Roll

฿ 647.00

ROPES 1 Piece(s) 1 Day(s) 6×30 511-2605 580 Band Wrapping 1 Roll

฿ 1,021.00

ROPES 1 Piece(s) 1 Day(s) 9×20 511-2613 780 Band Wrapping 1 Roll

฿ 1,423.00

ROPES 1 Piece(s) 12 Day(s) 9×30 511-2621 1180 Band Wrapping 1 Roll

Basic Specifications

Product Description

[Features]
· Easy to use and flexible with excellent elasticity. Features outstanding weather resistance and durability.
· Although its strength is 30% weaker than 3-strand rope, this rope has good supple texture and friction resistance, does not kink (twist) easily and is an easy to handle rope.
[Applications]
· Use at outdoor sites.
· For raising and lowering flags such as national flags.
· For drawstrings of bags.
· For tent (store) guy ropes.

Part Number
R-1220K
R-1230K
R-310K
R-410K
R-610K
R-620K
R-630K
R-920K
R-930K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Trusco Code Mass
(g)
Package Form Quantity

฿ 1,717.00

ROPES 1 Piece(s) 1 Day(s) 12×20 511-2630 1360 Band Wrapping 1 Roll

฿ 2,357.00

ROPES 1 Piece(s) 12 Day(s) 12×30 511-2648 2100 Band Wrapping 1 Roll

฿ 173.00

ROPES 1 Piece(s) 1 Day(s) 3×10 511-2567 50 With Bag 1 Roll

฿ 206.00

ROPES 1 Piece(s) 1 Day(s) 4×10 511-2575 90 With Bag 1 Roll

฿ 296.00

ROPES 1 Piece(s) 1 Day(s) 6×10 511-2583 180 With Bag 1 Roll

฿ 520.00

ROPES 1 Piece(s) 1 Day(s) 6×20 511-2591 360 Band Wrapping 1 Roll

฿ 647.00

ROPES 1 Piece(s) 1 Day(s) 6×30 511-2605 580 Band Wrapping 1 Roll

฿ 1,021.00

ROPES 1 Piece(s) 1 Day(s) 9×20 511-2613 780 Band Wrapping 1 Roll

฿ 1,423.00

ROPES 1 Piece(s) 12 Day(s) 9×30 511-2621 1180 Band Wrapping 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent weather resistance and durability, and it is used in a wide range of fields including fishing and land use.

Usage

●Bag drawstring.
●Sewing of tent(store).

Specification

●Color:White

Materials

●Vinylon
●Polyester Blend