(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vinylon Ropes 3-Strand Type 3 mm x 10 m – 16 mm x 50 m

Vinylon Ropes 3-Strand Type 3 mm x 10 m – 16 mm x 50 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 141.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
R-12100
R-1220
R-1230
R-1650
R-310
R-350
R-410
R-450
R-610
R-620
R-630
R-9150
R-920
R-930
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Trusco Code Mass
(g)
Package Form Quantity

฿ 9,195.48

ROPES 1 Piece(s) 1 Day(s) 12×100 511-2541 8750 Bobbin reel (Large) 1 Roll

฿ 1,639.00

ROPES 1 Piece(s) 1 Day(s) 12×20 511-2524 1770 Band Wrapping 1 Roll

฿ 2,460.00

ROPES 1 Piece(s) 12 Day(s) 12×30 511-2532 2570 Band Wrapping 1 Roll

฿ 8,179.67

ROPES 1 Piece(s) 1 Day(s) 16×50 511-2559 8100 Bobbin reel (Large) 1 Roll

฿ 141.00

ROPES 1 Piece(s) 1 Day(s) 3×10 511-2427 60 With Bag 1 Roll

฿ 637.16

ROPES 1 Piece(s) 12 Day(s) 3×50 511-2435 330 Bobbin reel (Small) 1 Roll

฿ 171.00

ROPES 1 Piece(s) 10 Day(s) 4×10 511-2443 100 With Bag 1 Roll

฿ 802.06

ROPES 1 Piece(s) 12 Day(s) 4×50 511-2451 570 Bobbin reel (Small) 1 Roll

฿ 267.00

ROPES 1 Piece(s) 1 Day(s) 6×10 511-2460 220 With Bag 1 Roll

฿ 579.00

ROPES 1 Piece(s) 1 Day(s) 6×20 511-2478 470 Band Wrapping 1 Roll

฿ 784.00

ROPES 1 Piece(s) 1 Day(s) 6×30 511-2486 680 Band Wrapping 1 Roll

฿ 8,203.63

ROPES 1 Piece(s) 1 Day(s) 9×150 511-2516 8150 Bobbin reel (Large) 1 Roll

฿ 1,019.00

ROPES 1 Piece(s) 10 Day(s) 9×20 511-2494 950 Band Wrapping 1 Roll

฿ 1,519.00

ROPES 1 Piece(s) 12 Day(s) 9×30 511-2508 1410 Band Wrapping 1 Roll

Basic Specifications

  • Product Type
    rope
  • Material
    Vinylon
  • Type
    Three-strand
  • Properties
    Weather Resistance
  • Color
    White
  • Features
    Features outstanding weather resistance and durability.
  • Application
    For escape ropes (rope ladders, disaster defense, rescue), and for life safety ropes in construction sites
  • Quantity
    1 Roll

Product Description

[Features]
· Easy to use and flexible with excellent elasticity. Features outstanding weather resistance and durability.
[Applications]
· For evacuation ropes (rope ladders, disaster prevention, rescue).
· For use as a safety rope at architectural sites.

Part Number
R-12100
R-1220
R-1230
R-1650
R-310
R-350
R-410
R-450
R-610
R-620
R-630
R-9150
R-920
R-930
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Trusco Code Mass
(g)
Package Form Quantity

฿ 9,195.48

ROPES 1 Piece(s) 1 Day(s) 12×100 511-2541 8750 Bobbin reel (Large) 1 Roll

฿ 1,639.00

ROPES 1 Piece(s) 1 Day(s) 12×20 511-2524 1770 Band Wrapping 1 Roll

฿ 2,460.00

ROPES 1 Piece(s) 12 Day(s) 12×30 511-2532 2570 Band Wrapping 1 Roll

฿ 8,179.67

ROPES 1 Piece(s) 1 Day(s) 16×50 511-2559 8100 Bobbin reel (Large) 1 Roll

฿ 141.00

ROPES 1 Piece(s) 1 Day(s) 3×10 511-2427 60 With Bag 1 Roll

฿ 637.16

ROPES 1 Piece(s) 12 Day(s) 3×50 511-2435 330 Bobbin reel (Small) 1 Roll

฿ 171.00

ROPES 1 Piece(s) 10 Day(s) 4×10 511-2443 100 With Bag 1 Roll

฿ 802.06

ROPES 1 Piece(s) 12 Day(s) 4×50 511-2451 570 Bobbin reel (Small) 1 Roll

฿ 267.00

ROPES 1 Piece(s) 1 Day(s) 6×10 511-2460 220 With Bag 1 Roll

฿ 579.00

ROPES 1 Piece(s) 1 Day(s) 6×20 511-2478 470 Band Wrapping 1 Roll

฿ 784.00

ROPES 1 Piece(s) 1 Day(s) 6×30 511-2486 680 Band Wrapping 1 Roll

฿ 8,203.63

ROPES 1 Piece(s) 1 Day(s) 9×150 511-2516 8150 Bobbin reel (Large) 1 Roll

฿ 1,019.00

ROPES 1 Piece(s) 10 Day(s) 9×20 511-2494 950 Band Wrapping 1 Roll

฿ 1,519.00

ROPES 1 Piece(s) 12 Day(s) 9×30 511-2508 1410 Band Wrapping 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent weather resistance and durability, and it is used in a wide range of fields including fishing and land use.

Usage

●For evacuation rope.(rope ladder, disaster prevention, rescue)
●For the lifeline of the construction on site.

Specification

●Color:White

Materials

●Vinylon
●Polyester Blend