(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PE Green Rope 3-Strand Type 3 mm x 10 m – 12 mm x 30 m

PE Green Rope 3-Strand Type 3 mm x 10 m – 12 mm x 30 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 170.79 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
R-1220PEG
R-1230PEG
R-310PEG
R-350PEG
R-410PEG
R-450PEG
R-610PEG
R-620PEG
R-630PEG
R-920PEG
R-930PEG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Trusco Code Mass
(g)
Package Form Quantity

฿ 1,092.53

ROPES 1 Piece(s) 1 Day(s) 12×20 511-3067 1120 Band Wrapping 1 Roll

฿ 1,275.68

ROPES 1 Piece(s) 1 Day(s) 12×30 511-3075 1740 Band Wrapping 1 Roll

฿ 170.79

ROPES 1 Piece(s) 1 Day(s) 3×10 511-2974 60 With Bag 1 Roll

฿ 436.68

ROPES 1 Piece(s) 1 Day(s) 3×50 511-2982 310 Bobbin reel (Small 1 Roll

฿ 206.55

ROPES 1 Piece(s) 1 Day(s) 4×10 511-2991 80 With Bag 1 Roll

฿ 571.23

ROPES 1 Piece(s) 1 Day(s) 4×50 511-3008 550 Bobbin reel (Small 1 Roll

฿ 273.46

ROPES 1 Piece(s) 1 Day(s) 6×10 511-3016 190 With Bag 1 Roll

฿ 483.73

ROPES 1 Piece(s) 12 Day(s) 6×20 511-3024 360 Band Wrapping 1 Roll

฿ 639.90

ROPES 1 Piece(s) 1 Day(s) 6×30 511-3032 560 Band Wrapping 1 Roll

฿ 811.49

ROPES 1 Piece(s) 1 Day(s) 9×20 511-3041 840 Band Wrapping 1 Roll

฿ 1,024.77

ROPES 1 Piece(s) 1 Day(s) 9×30 511-3059 1160 Band Wrapping 1 Roll

Basic Specifications

Product Description

[Features]
· Strong and light product that floats on water. Also features outstanding weather resistance.
[Applications]
· For outdoor fences.
· Repair of safety nets and garden nets.
· For landscaping or rezoning of golf courses.

Part Number
R-1220PEG
R-1230PEG
R-310PEG
R-350PEG
R-410PEG
R-450PEG
R-610PEG
R-620PEG
R-630PEG
R-920PEG
R-930PEG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Trusco Code Mass
(g)
Package Form Quantity

฿ 1,092.53

ROPES 1 Piece(s) 1 Day(s) 12×20 511-3067 1120 Band Wrapping 1 Roll

฿ 1,275.68

ROPES 1 Piece(s) 1 Day(s) 12×30 511-3075 1740 Band Wrapping 1 Roll

฿ 170.79

ROPES 1 Piece(s) 1 Day(s) 3×10 511-2974 60 With Bag 1 Roll

฿ 436.68

ROPES 1 Piece(s) 1 Day(s) 3×50 511-2982 310 Bobbin reel (Small 1 Roll

฿ 206.55

ROPES 1 Piece(s) 1 Day(s) 4×10 511-2991 80 With Bag 1 Roll

฿ 571.23

ROPES 1 Piece(s) 1 Day(s) 4×50 511-3008 550 Bobbin reel (Small 1 Roll

฿ 273.46

ROPES 1 Piece(s) 1 Day(s) 6×10 511-3016 190 With Bag 1 Roll

฿ 483.73

ROPES 1 Piece(s) 12 Day(s) 6×20 511-3024 360 Band Wrapping 1 Roll

฿ 639.90

ROPES 1 Piece(s) 1 Day(s) 6×30 511-3032 560 Band Wrapping 1 Roll

฿ 811.49

ROPES 1 Piece(s) 1 Day(s) 9×20 511-3041 840 Band Wrapping 1 Roll

฿ 1,024.77

ROPES 1 Piece(s) 1 Day(s) 9×30 511-3059 1160 Band Wrapping 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1