(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nylon Ropes 3-Strand Type 3 mm x 10 m – 12 mm x 30 m

Nylon Ropes 3-Strand Type 3 mm x 10 m – 12 mm x 30 m

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Lightly cauterize the cut cross section with a lighter or the like to prevent fraying.
  • From :
    ฿ 141.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
R-1220N
R-1230N
R-310N
R-410N
R-610N
R-620N
R-630N
R-920N
R-930N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Trusco Code Mass
(g)
Package Form Quantity

฿ 1,811.00

ROPES 1 Piece(s) Available Same day 12×20 511-2729 1710 Band Wrapping 1 Roll

฿ 2,444.00

ROPES 1 Piece(s) Available Same day 12×30 511-2737 2650 Band Wrapping 1 Roll

฿ 141.00

ROPES 1 Piece(s) Available Same day 3×10 511-2656 60 With Bag 1 Roll

฿ 183.00

ROPES 1 Piece(s) 12 Day(s) 4×10 511-2664 100 With Bag 1 Roll

฿ 259.00

ROPES 1 Piece(s) Available Same day 6×10 511-2672 220 With Bag 1 Roll

฿ 570.00

ROPES 1 Piece(s) 12 Day(s) 6×20 511-2681 460 Band Wrapping 1 Roll

฿ 840.00

ROPES 1 Piece(s) 1 Day(s) 6×30 511-2699 680 Band Wrapping 1 Roll

฿ 1,116.00

ROPES 1 Piece(s) Same day 9×20 511-2702 1000 Band Wrapping 1 Roll

฿ 1,481.00

ROPES 1 Piece(s) 12 Day(s) 9×30 511-2711 1520 Band Wrapping 1 Roll

Basic Specifications

  • Product Type
    rope
  • Material
    Nylon
  • Type
    Three-strand
  • Properties
    Heat-Resistance
  • Color
    White
  • Features
    Features outstanding heat resistance as well.
  • Application
    For Hanging Tools on Safety Belt, for Lead Rope At Electric Work Site, etc.
  • Quantity
    1 Roll

Product Description

A rope with the greatest strength among general synthetic fibers that is also very resistant to heat.
[Features]
· Features outstanding wear resistance and heat resistance.
· Strongly chemical resistant to alkali, somewhat less so to acid.
· Select thickness and length depending on the application in which it is used.
[Applications]
· For various pulling, binding and fixing uses for electric power, communication, ships, etc.
· For hanging tools on safety belt, lead rope at electric work sites, etc.

Part Number
R-1220N
R-1230N
R-310N
R-410N
R-610N
R-620N
R-630N
R-920N
R-930N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Trusco Code Mass
(g)
Package Form Quantity

฿ 1,811.00

ROPES 1 Piece(s) Available Same day 12×20 511-2729 1710 Band Wrapping 1 Roll

฿ 2,444.00

ROPES 1 Piece(s) Available Same day 12×30 511-2737 2650 Band Wrapping 1 Roll

฿ 141.00

ROPES 1 Piece(s) Available Same day 3×10 511-2656 60 With Bag 1 Roll

฿ 183.00

ROPES 1 Piece(s) 12 Day(s) 4×10 511-2664 100 With Bag 1 Roll

฿ 259.00

ROPES 1 Piece(s) Available Same day 6×10 511-2672 220 With Bag 1 Roll

฿ 570.00

ROPES 1 Piece(s) 12 Day(s) 6×20 511-2681 460 Band Wrapping 1 Roll

฿ 840.00

ROPES 1 Piece(s) 1 Day(s) 6×30 511-2699 680 Band Wrapping 1 Roll

฿ 1,116.00

ROPES 1 Piece(s) Same day 9×20 511-2702 1000 Band Wrapping 1 Roll

฿ 1,481.00

ROPES 1 Piece(s) 12 Day(s) 9×30 511-2711 1520 Band Wrapping 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It has the highest strength among synthetic fibers, and it is excellent in friction resistance and heat resistance.

Usage

●Safety belt for suspension.
●For lead rope etc., at the electric work on site.

Specification

●Color:White

Materials

●Nylon