(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

JIS Vinylon Rope, 3-strand Type 6 mm X 200 m–16 mm X 200 m

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,932.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
36-7324
36-7327 SALE
36-7328 SALE
36-7329 SALE
36-7331 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,932.00

ROPES 1 Piece(s) 19 Day(s) 6.0X200 418-4661 4600 1 Roll

฿ 17,111.00

฿ 15,740.41

ROPES 1 Piece(s) 14 Day(s) 9.0X200 418-4670 10400 1 Roll

฿ 21,092.00

฿ 19,404.64

ROPES 1 Piece(s) 12 Day(s) 10.0X200 418-4688 12900 1 Roll

฿ 29,900.00

฿ 27,508.00

ROPES 1 Piece(s) 14 Day(s) 12.0X200 418-4696 18500 1 Roll

฿ 54,274.10

฿ 48,602.46

ROPES 1 Piece(s) 40 Day(s) 16.0X200 461-4810 32700 1 Roll

Basic Specifications

  • Product Type
    Rope
  • Material
    Vinylon
  • Type
    3-strand
  • Color
    White
  • Properties
    Weather Resistant
  • Standard
    JIS
  • Features
    Easy to use and flexible with excellent elasticity. Weather resistant and highly durable JIS specification compliant rope.
  • Use
    For disaster prevention, rescue, lifelines, various tying applications, fixing, and pulling.
  • Package Presentation
    Band Wrapping
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Flexible and easy to use.
· Excellent weather and oil resistance.
· JIS standard rope.
[Applications]
· For disaster prevention, rescue, lifeline, tying, fixing and pulling.

Part Number
36-7324
36-7327 SALE
36-7328 SALE
36-7329 SALE
36-7331 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,932.00

ROPES 1 Piece(s) 19 Day(s) 6.0X200 418-4661 4600 1 Roll

฿ 17,111.00

฿ 15,740.41

ROPES 1 Piece(s) 14 Day(s) 9.0X200 418-4670 10400 1 Roll

฿ 21,092.00

฿ 19,404.64

ROPES 1 Piece(s) 12 Day(s) 10.0X200 418-4688 12900 1 Roll

฿ 29,900.00

฿ 27,508.00

ROPES 1 Piece(s) 14 Day(s) 12.0X200 418-4696 18500 1 Roll

฿ 54,274.10

฿ 48,602.46

ROPES 1 Piece(s) 40 Day(s) 16.0X200 461-4810 32700 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1