(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

JIS Nylon Rope, 3-strand Type 6 mm X 200 m–16 mm X 200 m

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,137.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
36-7404
36-7405 SALE
36-7406 SALE
36-7407 SALE
36-7408 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,137.00

ROPES 1 Piece(s) 12 Day(s) 6.0X200 418-4718 4400 1 Roll

฿ 15,540.00

฿ 14,295.25

ROPES 1 Piece(s) 19 Day(s) 9.0X200 418-4726 9900 1 Roll

฿ 19,086.00

฿ 17,559.12

ROPES 1 Piece(s) 14 Day(s) 10.0X200 418-4734 12300 1 Roll

฿ 27,128.00

฿ 24,957.76

ROPES 1 Piece(s) 12 Day(s) 12.0X200 418-4742 17700 1 Roll

฿ 48,806.72

฿ 44,106.63

ROPES 1 Piece(s) 40 Day(s) 16.0X200 461-4828 31300 1 Roll

Basic Specifications

  • Product Type
    Rope
  • Material
    Nylon
  • Type
    3-strand
  • Color
    White
  • Properties
    Heat Resistant
  • Standard
    JIS
  • Features
    Fibers are woven into the rope for maximum strength and resistance to friction. This product also has excellent heat resistance. JIS Standard rope.
  • Use
    Various lead ropes for binding, pulling and fixing.
  • Package Presentation
    Band Wrapping
  • Amount Of Content
    1 Roll

Product Description

Nylon rope that meets the Japan Industrial Standard JISL2704.
[Features]
· Strongest synthetic fiber rope with abrasion resistance.
· Also excellent heat resistance.
· The base thread material uses nylon multifilament thread.
· The line density, mass, length and tensile strength are determined.
[Applications]
· Optimal as various types of construction-use lead rope for power, communication, etc.
· Convenient for various types of pulling, tying and fixing for ships, etc.

Part Number
36-7404
36-7405 SALE
36-7406 SALE
36-7407 SALE
36-7408 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,137.00

ROPES 1 Piece(s) 12 Day(s) 6.0X200 418-4718 4400 1 Roll

฿ 15,540.00

฿ 14,295.25

ROPES 1 Piece(s) 19 Day(s) 9.0X200 418-4726 9900 1 Roll

฿ 19,086.00

฿ 17,559.12

ROPES 1 Piece(s) 14 Day(s) 10.0X200 418-4734 12300 1 Roll

฿ 27,128.00

฿ 24,957.76

ROPES 1 Piece(s) 12 Day(s) 12.0X200 418-4742 17700 1 Roll

฿ 48,806.72

฿ 44,106.63

ROPES 1 Piece(s) 40 Day(s) 16.0X200 461-4828 31300 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1