- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
KEY-BAK (With Rotating Belt Clip), KB-4
Specifications of KB-4B
-
- Product Type
- Key Bag / Key Reel
-
- Material
- Chain: Stainless Steel
-
- Color
- Black
-
- Detail Type
- Black Cover
-
- Trusco Code
- 363-1818
-
- Features
- The main body can be detached from a belt by rotating it 90°. Passed elongation test 100,000 times.
-
- Use
- For Up to 15 Keys or Small Tools
-
- Mass(g)
- 57
-
- Width(mm)
- 53
-
- Height(mm)
- 98
-
- Cord length(m)
- 0.6
-
- Retraction Force(g)
- 225~280
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Detail Type |
Trusco Code |
Amount Of Content |
|
฿ 1,005.00
|
KEY RETRACTORS
|
1 Piece(s)
|
|
10 Day(s)
|
Black |
Black Cover |
363-1818 |
1 pc. |
Basic Specifications
-
- Product Type
- Key Bag / Key Reel
-
- Material
- Chain: Stainless Steel
-
- Features
- The main body can be detached from a belt by rotating it 90°. Passed elongation test 100,000 times.
-
- Use
- For Up to 15 Keys or Small Tools
-
- Mass(g)
- 57
-
- Width(mm)
- 53
-
- Height(mm)
- 98
-
- Cord length(m)
- 0.6
-
- Retraction Force(g)
- 225~280
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Comes with belt clip that swivels 360°.
· Rotate the main body 90° to remove from the belt clip.
· Passed 100,000 repetition extension test.
[Applications]
· For up to 15 keys or small tools.
Specifications of KB-4B
-
- Product Type
- Key Bag / Key Reel
-
- Material
- Chain: Stainless Steel
-
- Color
- Black
-
- Detail Type
- Black Cover
-
- Trusco Code
- 363-1818
-
- Features
- The main body can be detached from a belt by rotating it 90°. Passed elongation test 100,000 times.
-
- Use
- For Up to 15 Keys or Small Tools
-
- Mass(g)
- 57
-
- Width(mm)
- 53
-
- Height(mm)
- 98
-
- Cord length(m)
- 0.6
-
- Retraction Force(g)
- 225~280
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Detail Type |
Trusco Code |
Amount Of Content |
|
฿ 1,005.00
|
KEY RETRACTORS
|
1 Piece(s)
|
|
10 Day(s)
|
Black |
Black Cover |
363-1818 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●With a belt clip that rotates 360°.
●Possible to detach from the belt clip by rotating the main body by 90°.
●100,000 times elongation tests have been done.Usage
●For keys and small tools up to 15.Specification
●W x H(mm):53 x 98
●Cord Length(m):0.6
●Retraction Force(g):225 to 280
●SPQ(piece):12Materials
●Chain: Stainless Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?