(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Key-Bak (with Mount Bracket)

Key-Bak (with Mount Bracket)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KB-7LSC

  • Product Type
    Key Bag / Key Reel
  • Material
    Front Cover / Body / Bracket: Steel Chain: Stainless Steel Zipper Key Holder: Resin
  • Trusco Code
    363-1834
  • Features
    This is a chuck key with holder. It has been stretch tested up to 100,000 times.
  • Use
    For Tools (Chuck Keys)
  • Mass(g)
    55
  • Width(mm)
    53
  • Height(mm)
    104
  • Cord length(m)
    0.6
  • Retraction Force(g)
    225~280
  • Amount Of Content
    1 pc.
Part Number
KB-7LSC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,161.00

KEY RETRACTORS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
· Retractable key reel.
· Comes with bracket for installation.
· Comes with chuck key retainer.
· Passed 100,000 repetition extension test.
[Applications]
· For tool (chuck key).

Specifications of KB-7LSC

  • Product Type
    Key Bag / Key Reel
  • Material
    Front Cover / Body / Bracket: Steel Chain: Stainless Steel Zipper Key Holder: Resin
  • Trusco Code
    363-1834
  • Features
    This is a chuck key with holder. It has been stretch tested up to 100,000 times.
  • Use
    For Tools (Chuck Keys)
  • Mass(g)
    55
  • Width(mm)
    53
  • Height(mm)
    104
  • Cord length(m)
    0.6
  • Retraction Force(g)
    225~280
  • Amount Of Content
    1 pc.
Part Number
KB-7LSC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,161.00

KEY RETRACTORS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1