- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of KB-8B
-
- Product Type
- Key Bag / Key Reel
-
- Material
- Case: Polycarbonate Chain: Stainless Steel
-
- Color
- Black
-
- Trusco Code
- 363-1842
-
- Features
- All-weather type with carabiner.
-
- Use
- For keys, flashlights, and small tools
-
- Mass(g)
- 48
-
- Width(mm)
- 53
-
- Height(mm)
- 190
-
- Cord length(m)
- 0.6
-
- Retraction Force(g)
- 225~280
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,157.00
|
KEY RETRACTORS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Product Description
[Features]
• Retractable key reel.
• Comes with a carabiner.
• All weather type.
[Use]
• For keys, flashlights and small tools.
Specifications of KB-8B
-
- Product Type
- Key Bag / Key Reel
-
- Material
- Case: Polycarbonate Chain: Stainless Steel
-
- Color
- Black
-
- Trusco Code
- 363-1842
-
- Features
- All-weather type with carabiner.
-
- Use
- For keys, flashlights, and small tools
-
- Mass(g)
- 48
-
- Width(mm)
- 53
-
- Height(mm)
- 190
-
- Cord length(m)
- 0.6
-
- Retraction Force(g)
- 225~280
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,157.00
|
KEY RETRACTORS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It is a retractable key reel.
●With a carabiner.
●All weather type.Usage
●For keys, flashlights, small tools.Specification
●W x H(mm):53 x 190
●Cord Length(m):0.6
●Retraction Force(g):225 to 280
●SPQ(piece):12Materials
●Case: Polycarbonate
●Chain: Stainless Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?