(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Key-Bak (with Mount Screw)

Key-Bak (with Mount Screw)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of KB-1TCS

  • Product Type
    Key Bag / Key Reel
  • Material
    Front Cover: Steel Body: Steel Chain: Stainless Steel
  • Trusco Code
    363-1796
  • Features
    With screws for installation
  • Use
    For small tools and gauges
  • Mass(g)
    50
  • Width(mm)
    53
  • Height(mm)
    95
  • Cord length(m)
    0.6
  • Retraction Force(g)
    225~280
  • Amount Of Content
    1 pc.
Part Number
KB-1TCS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,008.00

KEY RETRACTORS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
• Retractable key reel.
• With installation screw.
[Use]
• For small tools and gauges.

Specifications of KB-1TCS

  • Product Type
    Key Bag / Key Reel
  • Material
    Front Cover: Steel Body: Steel Chain: Stainless Steel
  • Trusco Code
    363-1796
  • Features
    With screws for installation
  • Use
    For small tools and gauges
  • Mass(g)
    50
  • Width(mm)
    53
  • Height(mm)
    95
  • Cord length(m)
    0.6
  • Retraction Force(g)
    225~280
  • Amount Of Content
    1 pc.
Part Number
KB-1TCS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,008.00

KEY RETRACTORS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a retractable key reel.
●With a screw for installation.

Usage

●For small tools and gauges.

Specification

●W x H(mm):53 x 95
●Cord Length(m):0.6
●Retraction Force(g):225 to 280
●SPQ(piece):12

Materials

●Front Cover: Steel
●Main Body: Steel
●Chain: Stainless Steel