- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
KEY-BAK (With Rotating Belt Clip), KB-6ID
Specifications of KB-6ID
-
- Product Type
- Key Bag / Key Reel
-
- Material
- Case: Polycarbonate Coat: Nylon
-
- Color
- Black
-
- Trusco Code
- 363-1826
-
- Features
- Has a belt clip that rotates 360°.
-
- Use
- Used for multiple ID cards and as a key for up to 6
-
- Mass(g)
- 32
-
- Width(mm)
- 44
-
- Height(mm)
- 91
-
- Cord length(m)
- 0.9
-
- Retraction Force(g)
- 170
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 761.00
|
KEY RETRACTORS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Key Bag / Key Reel
-
- Material
- Case: Polycarbonate Coat: Nylon
-
- Color
- Black
-
- Trusco Code
- 363-1826
-
- Features
- Has a belt clip that rotates 360°.
-
- Use
- Used for multiple ID cards and as a key for up to 6
-
- Mass(g)
- 32
-
- Width(mm)
- 44
-
- Height(mm)
- 91
-
- Cord length(m)
- 0.9
-
- Retraction Force(g)
- 170
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Comes with belt clip that swivels 360°.
[Applications]
· For multiple ID cards and up to 6 keys.
Specifications of KB-6ID
-
- Product Type
- Key Bag / Key Reel
-
- Material
- Case: Polycarbonate Coat: Nylon
-
- Color
- Black
-
- Trusco Code
- 363-1826
-
- Features
- Has a belt clip that rotates 360°.
-
- Use
- Used for multiple ID cards and as a key for up to 6
-
- Mass(g)
- 32
-
- Width(mm)
- 44
-
- Height(mm)
- 91
-
- Cord length(m)
- 0.9
-
- Retraction Force(g)
- 170
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 761.00
|
KEY RETRACTORS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●With a belt clip that rotates 360°.Usage
●For multiple ID cards and up to 6 keys.Specification
●W x H(mm):44 x 91
●Cord Length(m):0.9
●Retraction Force(g):170
●SPQ(piece):12Materials
●Case: Polycarbonate
●Cord: Nylon
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?