(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Shielding Protective Gear

Heat Shielding Protective Gear

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,115.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SLA-AK
SLA-MK
SLA-TK
SLA-TK-L
SLA-UK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Size Garment length
(cm)
Width
(cm)
Length
(cm)
Length
(cm)
Around the leg
(cm)
Thickness
(mm)
JAN Code Trusco Code Features Application Mass Heat-resistant temperature range Amount Of Content

฿ 2,941.00

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) Leg cover - - - - 32 33 0.7 - 231-6412 Special heat-resistant cloth with aluminum film adhered to silica fiber cloth is used. Better durability than aluminum foil adhered cloth. For protection during work in high heat areas during work spent surrounded by heat sources, such as in front of stoves and boilers 290 g/Pair - 1 Set

฿ 3,300.00

ANTI HEAT PROTECTORS 1 Piece(s) 12 Day(s) Apron Configurable 94 58 - - - 0.7 - 231-6188 Special heat-resistant cloth with aluminum film adhered to silica fiber cloth is used. Better durability than aluminum foil adhered cloth. For protection during work in high heat areas during work spent surrounded by heat sources, such as in front of stoves and boilers 440g - 1 pc.

฿ 1,115.00

ANTI HEAT PROTECTORS 1 Piece(s) 12 Day(s) Torch Cover - - 25 31.5 - - - - 231-6421 Special heat-resistant cloth with aluminum film adhered to silica fiber cloth is used. Better durability than aluminum foil adhered cloth. For protection during work in high heat areas during work spent surrounded by heat sources, such as in front of stoves and boilers 60g - 1 pc.

฿ 1,700.00

SHIELD AGAINST HEAT PROTECTORS 1 Piece(s) 1 Day(s) Torch Cover - - 28 36 - - - 4989999370959 761-2435 - - 80g 0~180℃ 1 pc.

฿ 2,424.00

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) Arm cover - - 20/16 38 - - 0.7 - 231-6200 Special heat-resistant cloth with aluminum film adhered to silica fiber cloth is used. Better durability than aluminum foil adhered cloth. For protection during work in high heat areas during work spent surrounded by heat sources, such as in front of stoves and boilers 260 g/Pair - 1 Pair

Basic Specifications

  • Incision-resistant capability
    N
  • Material 1
    Silica fiber cloth, one side, aluminum deposition film adhered

Product Description

[Features]
· Special heat-resistant cloth with aluminum film adhered to silica fiber cloth is used. Better durability than aluminum foil adhered cloth.
· It is 1/2 lighter compared to protective gear made of asbestos.
[Applications]
· For protection during work in high heat areas or during work spent surrounded by heat sources, such as in front of stoves and boilers

Part Number
SLA-AK
SLA-MK
SLA-TK
SLA-TK-L
SLA-UK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Size Garment length
(cm)
Width
(cm)
Length
(cm)
Length
(cm)
Around the leg
(cm)
Thickness
(mm)
JAN Code Trusco Code Features Application Mass Heat-resistant temperature range Amount Of Content

฿ 2,941.00

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) Leg cover - - - - 32 33 0.7 - 231-6412 Special heat-resistant cloth with aluminum film adhered to silica fiber cloth is used. Better durability than aluminum foil adhered cloth. For protection during work in high heat areas during work spent surrounded by heat sources, such as in front of stoves and boilers 290 g/Pair - 1 Set

฿ 3,300.00

ANTI HEAT PROTECTORS 1 Piece(s) 12 Day(s) Apron Configurable 94 58 - - - 0.7 - 231-6188 Special heat-resistant cloth with aluminum film adhered to silica fiber cloth is used. Better durability than aluminum foil adhered cloth. For protection during work in high heat areas during work spent surrounded by heat sources, such as in front of stoves and boilers 440g - 1 pc.

฿ 1,115.00

ANTI HEAT PROTECTORS 1 Piece(s) 12 Day(s) Torch Cover - - 25 31.5 - - - - 231-6421 Special heat-resistant cloth with aluminum film adhered to silica fiber cloth is used. Better durability than aluminum foil adhered cloth. For protection during work in high heat areas during work spent surrounded by heat sources, such as in front of stoves and boilers 60g - 1 pc.

฿ 1,700.00

SHIELD AGAINST HEAT PROTECTORS 1 Piece(s) 1 Day(s) Torch Cover - - 28 36 - - - 4989999370959 761-2435 - - 80g 0~180℃ 1 pc.

฿ 2,424.00

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) Arm cover - - 20/16 38 - - 0.7 - 231-6200 Special heat-resistant cloth with aluminum film adhered to silica fiber cloth is used. Better durability than aluminum foil adhered cloth. For protection during work in high heat areas during work spent surrounded by heat sources, such as in front of stoves and boilers 260 g/Pair - 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Use special heat-resistant cloth laminated with aluminum film on silica fiber and superior strength compared with aluminum foil pasted cloth.

Usage

●Protective of high heat work, work around the heat source such as the furnace front and boiler and body protection from radiation heat.

Specification

●Heat resistant temperature range: 0 to 180°C

Materials

●Silica Cross Fiber One Side Aluminum-Metallized Film Pasted