- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Aramid Cut-Resistant Protective Gear Arm Cover
Specifications of AR-UK
-
- Product Type
- Arm cover
-
- Width(cm)
- 20/16
-
- Length(cm)
- 38
-
- Thickness(mm)
- 1.3
-
- Trusco Code
- 137-2793
-
- Features
- Uses extremely strong aramid fibers that have 2-3 times higher tensile strength and 5-10 times tensile elasticity compared to nylon or polyester, etc. Protects upper wrist area often neglected by ordinary gloves.
-
- Application
- Prevention of cuts when working with construction, glass, steel, shipbuilding, automobile, machine, press, meat, etc.
-
- Material
- Aramid Fiber
-
- Mass(g)
- 200
-
- Amount Of Content
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,537.00
|
CUT-RESISTANT PROTECTORS
|
1 Pack(s)
|
2 Pieces Per Package
|
|
1 Day(s)
|
1 Pair |
Basic Specifications
-
- Product Type
- Arm cover
-
- Width(cm)
- 20/16
-
- Length(cm)
- 38
-
- Thickness(mm)
- 1.3
-
- Trusco Code
- 137-2793
-
- Features
- Uses extremely strong aramid fibers that have 2-3 times higher tensile strength and 5-10 times tensile elasticity compared to nylon or polyester, etc. Protects upper wrist area often neglected by ordinary gloves.
-
- Application
- Prevention of cuts when working with construction, glass, steel, shipbuilding, automobile, machine, press, meat, etc.
-
- Material
- Aramid Fiber
-
- Mass(g)
- 200
-
- Amount Of Content
- 1 Pair
Product Description
[Features]
· Uses extremely strong aramid fibers that have 2-3 times higher tensile strength and 5-10 times tensile elasticity compared to nylon or polyester, etc.
· Protects the upper wrist area which we often forget that ordinary gloves can't handle.
· Extremely resistant to cutting by razors and sharp objects and has several times the wound resistance value compared to leather and cotton.
· Light, soft to touch and does not change with time like leather.
[Applications]
· Prevention of cuts when working with construction, glass, steel, shipbuilding, automobile, machine, press, meat, etc.
Specifications of AR-UK
-
- Product Type
- Arm cover
-
- Width(cm)
- 20/16
-
- Length(cm)
- 38
-
- Thickness(mm)
- 1.3
-
- Trusco Code
- 137-2793
-
- Features
- Uses extremely strong aramid fibers that have 2-3 times higher tensile strength and 5-10 times tensile elasticity compared to nylon or polyester, etc. Protects upper wrist area often neglected by ordinary gloves.
-
- Application
- Prevention of cuts when working with construction, glass, steel, shipbuilding, automobile, machine, press, meat, etc.
-
- Material
- Aramid Fiber
-
- Mass(g)
- 200
-
- Amount Of Content
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,537.00
|
CUT-RESISTANT PROTECTORS
|
1 Pack(s)
|
2 Pieces Per Package
|
|
1 Day(s)
|
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Uses a very strong aramid fiber with 2 to 3 times tensile strength and 5 to 10 times tensile elasticity compared to nylon and polyester.Specification
●W x L(cm):20/16 x 38
●Thickness(mm):1.3
●Q'ty Per Set(sheet):2
●SPQ(set):10Materials
●Aramid Fiber
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?