Aramid Cut-Resistant Protective Gear Apron with Chestpiece

Caution
Product Description
[Features]
· Uses extremely strong aramid fibers that have 2-3 times higher tensile strength and 5-10 times tensile elasticity compared to nylon or polyester, etc.
· An apron that allows easy movements and has outstanding resistance to cuts.
· Extremely resistant to cutting by razors and sharp objects and has several times the wound resistance value compared to leather and cotton.
· Light, soft to touch and does not change with time like leather.
[Applications]
· Prevention of cuts when working with construction, glass, steel, shipbuilding, automobile, machine, press, meat, etc.
Features
●Uses a very strong aramid fiber with 2 to 3 times tensile strength and 5 to 10 times tensile elasticity compared to nylon and polyester.Specification
●Size:Free●Length(cm):94
●Width(cm):58
●Thickness(mm):1.3
●SPQ(sheet):10