- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Denim Protective Gear - Leg Covers
Specifications of TGH-AK
-
- Product Type
- Leg cover
-
- Width(cm)
- 20
-
- Length(cm)
- 32
-
- Thickness(mm)
- 0.9
-
- Trusco Code
- 258-4549
-
- Features
- It's made from durable denim fabric.
-
- Application
- For polishing and deburring.
-
- Specifications
- 13 Oz Denim Fabric
-
- Material
- Cotton (Blue denim)
-
- Mass(g/set)
- 230
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,400.00
|
JEANS-TEXTURE PROTECTORS
|
1 Pack(s)
|
2 Pieces Per Package
|
|
1 Day(s)
|
1 Set |
Basic Specifications
-
- Product Type
- Leg cover
-
- Width(cm)
- 20
-
- Length(cm)
- 32
-
- Thickness(mm)
- 0.9
-
- Trusco Code
- 258-4549
-
- Features
- It's made from durable denim fabric.
-
- Application
- For polishing and deburring.
-
- Specifications
- 13 Oz Denim Fabric
-
- Material
- Cotton (Blue denim)
-
- Mass(g/set)
- 230
-
- Amount Of Content
- 1 Set
Product Description
[Features]
· It's made from durable denim fabric.
[Applications]
· For polishing and deburring.
Specifications of TGH-AK
-
- Product Type
- Leg cover
-
- Width(cm)
- 20
-
- Length(cm)
- 32
-
- Thickness(mm)
- 0.9
-
- Trusco Code
- 258-4549
-
- Features
- It's made from durable denim fabric.
-
- Application
- For polishing and deburring.
-
- Specifications
- 13 Oz Denim Fabric
-
- Material
- Cotton (Blue denim)
-
- Mass(g/set)
- 230
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,400.00
|
JEANS-TEXTURE PROTECTORS
|
1 Pack(s)
|
2 Pieces Per Package
|
|
1 Day(s)
|
1 Set |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Usage
●For polishing work, burring work, etc.Specification
●Total Length(cm):32
●Thickness(mm):0.9
●Q'ty Per Set(sheet):2
●SPQ(set):30
●13-ounce Jeans FabricMaterials
●Cotton(jeans blue cotton)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?