(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vinyl Arm Cover, 12 Pcs

Vinyl Arm Cover, 12 Pcs

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TUKV-12P

  • Product Type
    Waterproof
  • Color
    Transparency
  • Details Type
    Contains 12 pairs
  • Width(cm)
    20
  • Length(cm)
    38
  • Thickness(mm)
    0.14
  • Trusco Code
    405-4580
  • Features 1
    It uses a vinyl material that does not easily become hardened
  • Features 2
    Has Undergone Antibacterial Treatment
  • Application
    For water-related work, etc.
  • Material
    Vinyl Chloride (PVC)
  • Mass(g)
    780
  • Amount Of Content
    1 Bag (12 Pairs)
Part Number
TUKV-12P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,232.84

ARM COVERS 1 Pack(s)

12 Pieces Per Package

10 Day(s) 1 Bag (12 Pairs)

Basic Specifications

  • Product Type
    Waterproof
  • Color
    Transparency
  • Details Type
    Contains 12 pairs
  • Width(cm)
    20
  • Length(cm)
    38
  • Thickness(mm)
    0.14
  • Trusco Code
    405-4580
  • Features 1
    It uses a vinyl material that does not easily become hardened
  • Features 2
    Has Undergone Antibacterial Treatment
  • Application
    For water-related work, etc.
  • Material
    Vinyl Chloride (PVC)
  • Mass(g)
    780
  • Amount Of Content
    1 Bag (12 Pairs)

Product Description

[Features]
· Uses a vinyl material less likely to become stiff.
· Antibacterial treatment applied.
[Applications]
· For water-related work, etc.

Specifications of TUKV-12P

  • Product Type
    Waterproof
  • Color
    Transparency
  • Details Type
    Contains 12 pairs
  • Width(cm)
    20
  • Length(cm)
    38
  • Thickness(mm)
    0.14
  • Trusco Code
    405-4580
  • Features 1
    It uses a vinyl material that does not easily become hardened
  • Features 2
    Has Undergone Antibacterial Treatment
  • Application
    For water-related work, etc.
  • Material
    Vinyl Chloride (PVC)
  • Mass(g)
    780
  • Amount Of Content
    1 Bag (12 Pairs)
Part Number
TUKV-12P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,232.84

ARM COVERS 1 Pack(s)

12 Pieces Per Package

10 Day(s) 1 Bag (12 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1