(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cotton Arm Cover (With Jersey)

Cotton Arm Cover (With Jersey)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 201A-12

  • Product Model
    Free
  • Color
    Black
  • Width(cm)
    18
  • Length(cm)
    35
  • Thickness(mm)
    0.2
  • Trusco Code
    388-0176
  • Features
    Standard type cotton arm cover
  • Features 2
    As the wrist part has an elastic cuff, it can loosen tightening.
  • Material Quality
    Cotton
  • Mass(g/bag)
    430
  • Amount Of Content
    1 Bag (12 Pairs)
Part Number
201A-12
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 935.23

ARM COVERS 20 Pack(s)

12 Pieces Per Package

11 Day(s) 1 Bag (12 Pairs)

Basic Specifications

  • Product Model
    Free
  • Color
    Black
  • Width(cm)
    18
  • Length(cm)
    35
  • Thickness(mm)
    0.2
  • Trusco Code
    388-0176
  • Features
    Standard type cotton arm cover
  • Features 2
    As the wrist part has an elastic cuff, it can loosen tightening.
  • Material Quality
    Cotton
  • Mass(g/bag)
    430
  • Amount Of Content
    1 Bag (12 Pairs)

Product Description

[Features]
· A standard arm cover made of cotton.
· Uses jersey fabric at the wrist to ease tightness.

Specifications of 201A-12

  • Product Model
    Free
  • Color
    Black
  • Width(cm)
    18
  • Length(cm)
    35
  • Thickness(mm)
    0.2
  • Trusco Code
    388-0176
  • Features
    Standard type cotton arm cover
  • Features 2
    As the wrist part has an elastic cuff, it can loosen tightening.
  • Material Quality
    Cotton
  • Mass(g/bag)
    430
  • Amount Of Content
    1 Bag (12 Pairs)
Part Number
201A-12
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 935.23

ARM COVERS 20 Pack(s)

12 Pieces Per Package

11 Day(s) 1 Bag (12 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1