(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cotton Arm Cover

Cotton Arm Cover

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 231T-12

  • Product Model
    Free
  • Color
    Flower Pattern
  • Width(cm)
    18
  • Length(cm)
    37
  • Thickness(mm)
    0.2
  • Trusco Code
    388-0192
  • Features
    Standard type cotton arm cover
  • Features 2
    As the wrist part has an elastic cuff, it can loosen tightening.
  • Material Quality
    Polyester, Cotton
  • Mass(g)
    400
  • Amount Of Content
    1 Bag (12 Pairs)
Part Number
231T-12
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,180.00

ARM COVERS 1 Pack(s)

12 Pieces Per Package

12 Day(s) 1 Bag (12 Pairs)

Basic Specifications

  • Product Model
    Free
  • Color
    Flower Pattern
  • Width(cm)
    18
  • Length(cm)
    37
  • Thickness(mm)
    0.2
  • Trusco Code
    388-0192
  • Features
    Standard type cotton arm cover
  • Features 2
    As the wrist part has an elastic cuff, it can loosen tightening.
  • Material Quality
    Polyester, Cotton
  • Mass(g)
    400
  • Amount Of Content
    1 Bag (12 Pairs)

Product Description

[Features]
· A standard arm cover made of cotton.
· The fabric at the wrist is tucked to ease tightness.

Specifications of 231T-12

  • Product Model
    Free
  • Color
    Flower Pattern
  • Width(cm)
    18
  • Length(cm)
    37
  • Thickness(mm)
    0.2
  • Trusco Code
    388-0192
  • Features
    Standard type cotton arm cover
  • Features 2
    As the wrist part has an elastic cuff, it can loosen tightening.
  • Material Quality
    Polyester, Cotton
  • Mass(g)
    400
  • Amount Of Content
    1 Bag (12 Pairs)
Part Number
231T-12
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,180.00

ARM COVERS 1 Pack(s)

12 Pieces Per Package

12 Day(s) 1 Bag (12 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1