(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Singer Electret Cap SR-1

Singer Electret Cap SR-1

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SR1-LONG

  • Product Model
    Cap
  • Specifications
    Cap included
  • Charge Processing
    Included
  • Color
    White
  • Detail Type
    For long hair
  • Size Details
    Long Hair
  • JAN Code
    4976366006047
  • Trusco Code
    433-8740
  • Features
    Mesh around the top of the head prevents heating. Nonwoven fabric can withstand repeated washing. Strong electromagnetic function can be used semi-permanently. Nonwoven fabric can withstand repeated washing. The electrically polarized ultrafine fibers can catch hair, as well as fine smoke particles and bacteria.
  • Material Quality
    Electromagnetic Non-Woven Fabric
  • Mass(g)
    172/bag
  • Use
    Mechanical parts manufacturing industry, food processing industry
  • Amount Of Content
    1 Bag (20 Sheets)
Part Number
SR1-LONG
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 7,143.00

HOODS 1 Pack(s)

20 Pieces Per Package

19 Day(s) 1 Bag (20 Sheets)

Basic Specifications

  • Product Model
    Cap
  • Specifications
    Cap included
  • Charge Processing
    Included
  • Color
    White
  • Detail Type
    For long hair
  • Size Details
    Long Hair
  • JAN Code
    4976366006047
  • Trusco Code
    433-8740
  • Features
    Mesh around the top of the head prevents heating. Nonwoven fabric can withstand repeated washing. Strong electromagnetic function can be used semi-permanently. Nonwoven fabric can withstand repeated washing. The electrically polarized ultrafine fibers can catch hair, as well as fine smoke particles and bacteria.
  • Material Quality
    Electromagnetic Non-Woven Fabric
  • Mass(g)
    172/bag
  • Use
    Mechanical parts manufacturing industry, food processing industry
  • Amount Of Content
    1 Bag (20 Sheets)

Product Description

[Features]
- Non-woven fabric that can withstand washing a number of times.
- Not only catches ultra-fine, electrically polarized fiber hairs, it can also catch ultra-fine smoke particles and bacteria.
- The strong electret performance is sustainable semi-permanently.
- The mesh on top of the head prevents dampness.

Specifications of SR1-LONG

  • Product Model
    Cap
  • Specifications
    Cap included
  • Charge Processing
    Included
  • Color
    White
  • Detail Type
    For long hair
  • Size Details
    Long Hair
  • JAN Code
    4976366006047
  • Trusco Code
    433-8740
  • Features
    Mesh around the top of the head prevents heating. Nonwoven fabric can withstand repeated washing. Strong electromagnetic function can be used semi-permanently. Nonwoven fabric can withstand repeated washing. The electrically polarized ultrafine fibers can catch hair, as well as fine smoke particles and bacteria.
  • Material Quality
    Electromagnetic Non-Woven Fabric
  • Mass(g)
    172/bag
  • Use
    Mechanical parts manufacturing industry, food processing industry
  • Amount Of Content
    1 Bag (20 Sheets)
Part Number
SR1-LONG
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 7,143.00

HOODS 1 Pack(s)

20 Pieces Per Package

19 Day(s) 1 Bag (20 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1