(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable Cap

Disposable Cap

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TRDC-01

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    White
  • Size
    Configurable
  • Trusco Code
    301-1241
  • Features
    Non-woven fabric with superior air permeation is used and causes no humidity.
  • Note
    Disposable type
  • Material
    Polypropylene (PP)
  • Mass(g)
    400
  • Amount Of Content
    1 Bag (100 Sheets)
Part Number
TRDC-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,092.00

HOODS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 1 Bag (100 Sheets)

Basic Specifications

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    White
  • Size
    Configurable
  • Trusco Code
    301-1241
  • Features
    Non-woven fabric with superior air permeation is used and causes no humidity.
  • Note
    Disposable type
  • Material
    Polypropylene (PP)
  • Mass(g)
    400
  • Amount Of Content
    1 Bag (100 Sheets)

Product Description

[Features]
· Non-woven fabric with superior air permeation is used and causes no humidity.
· When worn underneath the sanitary cap, it will further enhance the prevention of contamination by foreign matter.
· It can also be used as a cap for visitors.
[Applications]
· For meat processing, food processing and fishing industry.
· For visitors, observers.

Specifications of TRDC-01

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    White
  • Size
    Configurable
  • Trusco Code
    301-1241
  • Features
    Non-woven fabric with superior air permeation is used and causes no humidity.
  • Note
    Disposable type
  • Material
    Polypropylene (PP)
  • Mass(g)
    400
  • Amount Of Content
    1 Bag (100 Sheets)
Part Number
TRDC-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,092.00

HOODS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 1 Bag (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it uses Non-woven fabric with good breathable, it does not get stuffy. 
●If wearing as an inner cap of a sanitary cap, it enhances the effect of prevention of contamination by foreign objects.

Specification

●Color:White
●Size:Free
●Q'ty Per Bag(sheet):100
●SPQ(bag):10
●Disposable Type

Materials

●Polypropylene(PP)