- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Denden Cap - Standard Round Model
Specifications of CA-101
-
- Product Type
- Cap
-
- Specifications
- Cap not included
-
- Charge Process
- Included
-
- Color
- White
-
- Size
- Free
-
- Trusco Code
- 387-2220
-
- Features
- Individual packaging to prevent contamination or dust accumulation while in storage.
-
- Remark
- Standard Round Model, Static Processed
-
- Material Quality
- Polypropylene (PP) Non-woven Fabric
-
- Mass(g)
- 450
-
- Amount Of Content
- 1 Box (50 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,527.00
|
HOODS
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s)
|
1 Box (50 Sheets) |
Basic Specifications
-
- Product Type
- Cap
-
- Specifications
- Cap not included
-
- Charge Process
- Included
-
- Color
- White
-
- Size
- Free
-
- Trusco Code
- 387-2220
-
- Features
- Individual packaging to prevent contamination or dust accumulation while in storage.
-
- Remark
- Standard Round Model, Static Processed
-
- Material Quality
- Polypropylene (PP) Non-woven Fabric
-
- Mass(g)
- 450
-
- Amount Of Content
- 1 Box (50 Sheets)
Product Description
[Features]
• Individually packaged to keep out dust and debris during storage.
• Can be washed several times.
• Electrostatically treated to help prevent hair and dandruff shedding.
Specifications of CA-101
-
- Product Type
- Cap
-
- Specifications
- Cap not included
-
- Charge Process
- Included
-
- Color
- White
-
- Size
- Free
-
- Trusco Code
- 387-2220
-
- Features
- Individual packaging to prevent contamination or dust accumulation while in storage.
-
- Remark
- Standard Round Model, Static Processed
-
- Material Quality
- Polypropylene (PP) Non-woven Fabric
-
- Mass(g)
- 450
-
- Amount Of Content
- 1 Box (50 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,527.00
|
HOODS
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s)
|
1 Box (50 Sheets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?