(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Surgical Cap with Elastic Band

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FG-220-W

  • Product Type
    Cap
  • Specifications
    Cap not included
  • Charge Process
    None
  • Color
    White
  • Size
    Free
  • Trusco Code
    387-2246
  • Features
    Sanitary low dust-generating non-woven polypropylene cloth.
  • Remark
    Disposable type
  • Material Quality
    Polypropylene (PP) Non-woven Fabric
  • Mass(g)
    450
  • Amount Of Content
    1 Bag (100 Sheets)
Part Number
FG-220-W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 374.29

HOODS 1 Pack(s)

100 Pieces Per Package

12 Day(s) White 387-2246 1 Bag (100 Sheets)

Basic Specifications

  • Product Type
    Cap
  • Specifications
    Cap not included
  • Charge Process
    None
  • Size
    Free
  • Features
    Sanitary low dust-generating non-woven polypropylene cloth.
  • Remark
    Disposable type
  • Material Quality
    Polypropylene (PP) Non-woven Fabric
  • Mass(g)
    450
  • Amount Of Content
    1 Bag (100 Sheets)

Product Description

[Features]
· Non-woven fabric made of sanitary low-dust-emitting polypropylene.
· A compact shape that doesn't take up much space.

Specifications of FG-220-W

  • Product Type
    Cap
  • Specifications
    Cap not included
  • Charge Process
    None
  • Color
    White
  • Size
    Free
  • Trusco Code
    387-2246
  • Features
    Sanitary low dust-generating non-woven polypropylene cloth.
  • Remark
    Disposable type
  • Material Quality
    Polypropylene (PP) Non-woven Fabric
  • Mass(g)
    450
  • Amount Of Content
    1 Bag (100 Sheets)
Part Number
FG-220-W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 374.29

HOODS 1 Pack(s)

100 Pieces Per Package

12 Day(s) White 387-2246 1 Bag (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1