(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pretty Color Cap

Pretty Color Cap

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PCC-W

  • Product Type
    Cap
  • Specifications
    Cap not included
  • Charge Process
    None
  • Color
    White
  • Size
    Free
  • Trusco Code
    422-4230
  • Features
    The SMS triple structure allows for ventilation without letting hair pass through, which helps prevent hair from sticking out.
  • Material Quality
    Polypropylene (PP), Non-woven Fabric
  • Mass(g)
    500
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
PCC-W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 967.45

HOODS 1 Pack(s)

100 Pieces Per Package

10 Day(s) White 422-4230 1 Box (100 Sheets)

Basic Specifications

  • Product Type
    Cap
  • Specifications
    Cap not included
  • Charge Process
    None
  • Size
    Free
  • Features
    The SMS triple structure allows for ventilation without letting hair pass through, which helps prevent hair from sticking out.
  • Material Quality
    Polypropylene (PP), Non-woven Fabric
  • Mass(g)
    500
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

[Features]
· The triple-layer SMS structure allows air to pass through but not hair, keeping hair from getting out.
· A spaciously type that can be worn for long periods of time without making your forehead hurt.
· The 2-color lineup lets allows for color-coded use by section.

Specifications of PCC-W

  • Product Type
    Cap
  • Specifications
    Cap not included
  • Charge Process
    None
  • Color
    White
  • Size
    Free
  • Trusco Code
    422-4230
  • Features
    The SMS triple structure allows for ventilation without letting hair pass through, which helps prevent hair from sticking out.
  • Material Quality
    Polypropylene (PP), Non-woven Fabric
  • Mass(g)
    500
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
PCC-W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 967.45

HOODS 1 Pack(s)

100 Pieces Per Package

10 Day(s) White 422-4230 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1