(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BSC-70001-B-F |
BSC-70001-W-F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 724.00 |
CAPS & MASKS FOR CLEAN ROOM | 1 Piece(s) | 10 Day(s) | Blue | 303-4933 | 1 pc. | ||
฿ 724.00 |
CAPS & MASKS FOR CLEAN ROOM | 1 Piece(s) | 10 Day(s) | White | 303-4941 | 1 pc. |
[Features]
· A type which comes down low on the head.
· Made using threads with a superconducting finish.
Part Number |
---|
BSC-70001-B-F |
BSC-70001-W-F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 724.00 |
CAPS & MASKS FOR CLEAN ROOM | 1 Piece(s) | 10 Day(s) | Blue | 303-4933 | 1 pc. | ||
฿ 724.00 |
CAPS & MASKS FOR CLEAN ROOM | 1 Piece(s) | 10 Day(s) | White | 303-4941 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?