(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hood

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BSC-20001-W-F

  • Product Type
    Hood
  • Specifications
    Cap not included
  • Charge Process
    Included
  • Color
    White
  • Size
    Free
  • Trusco Code
    303-4674
  • Features
    Super-conductive yarn is used.
  • Remark
    Cleanroom Packaged: Equivalent to ISO Class 5 (Fed / STD Class 100)
  • Material Quality
    Polyester
  • Mass(g)
    80
  • Amount Of Content
    1 pc.
Part Number
BSC-20001-W-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 1,179.00

HOODS FOR CLEAN ROOM 1 Piece(s) 12 Day(s) White 303-4674 1 pc.

Basic Specifications

  • Product Type
    Hood
  • Specifications
    Cap not included
  • Charge Process
    Included
  • Size
    Free
  • Features
    Super-conductive yarn is used.
  • Remark
    Cleanroom Packaged: Equivalent to ISO Class 5 (Fed / STD Class 100)
  • Material Quality
    Polyester
  • Mass(g)
    80
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Uses threads which have been treated with a superconducting finish.

Specifications of BSC-20001-W-F

  • Product Type
    Hood
  • Specifications
    Cap not included
  • Charge Process
    Included
  • Color
    White
  • Size
    Free
  • Trusco Code
    303-4674
  • Features
    Super-conductive yarn is used.
  • Remark
    Cleanroom Packaged: Equivalent to ISO Class 5 (Fed / STD Class 100)
  • Material Quality
    Polyester
  • Mass(g)
    80
  • Amount Of Content
    1 pc.
Part Number
BSC-20001-W-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 1,179.00

HOODS FOR CLEAN ROOM 1 Piece(s) 12 Day(s) White 303-4674 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1