(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Denim Protective Gear - Waist Apron

Denim Protective Gear - Waist Apron

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TGE-KM

  • Product Type
    Apron
  • Width(cm)
    62
  • Length(cm)
    97
  • Thickness(mm)
    0.9
  • Size
    Configurable
  • Trusco Code
    258-4557
  • Features 1
    It's made from durable denim fabric.
  • Features 2
    With convenient pocket.
  • Application
    For polishing and deburring.
  • Specifications
    13 Oz Denim Fabric
  • Material
    Cotton (Blue denim)
  • Mass(g)
    380
  • Amount Of Content
    1 pc.
Part Number
TGE-KM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 961.00

JEANS-TEXTURE PROTECTORS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Apron
  • Width(cm)
    62
  • Length(cm)
    97
  • Thickness(mm)
    0.9
  • Size
    Configurable
  • Trusco Code
    258-4557
  • Features 1
    It's made from durable denim fabric.
  • Features 2
    With convenient pocket.
  • Application
    For polishing and deburring.
  • Specifications
    13 Oz Denim Fabric
  • Material
    Cotton (Blue denim)
  • Mass(g)
    380
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It's made from durable denim fabric.
· With convenient pocket.
[Applications]
· For polishing and deburring.

Specifications of TGE-KM

  • Product Type
    Apron
  • Width(cm)
    62
  • Length(cm)
    97
  • Thickness(mm)
    0.9
  • Size
    Configurable
  • Trusco Code
    258-4557
  • Features 1
    It's made from durable denim fabric.
  • Features 2
    With convenient pocket.
  • Application
    For polishing and deburring.
  • Specifications
    13 Oz Denim Fabric
  • Material
    Cotton (Blue denim)
  • Mass(g)
    380
  • Amount Of Content
    1 pc.
Part Number
TGE-KM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 961.00

JEANS-TEXTURE PROTECTORS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1