- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Denim Protective Gear - Chest Apron
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of GE
-
- Product Type
- Apron
-
- Garment length(cm)
- 85
-
- Width(cm)
- 66
-
- Thickness(mm)
- 0.9
-
- Size
- Configurable
-
- Trusco Code
- 124-1028
-
- Features
- It's made from durable denim fabric.
-
- Application
- For polishing and deburring.
-
- Specifications
- 13 Oz Denim Fabric
-
- Material
- Cotton (Blue denim)
-
- Mass(g)
- 360
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,100.00
|
JEANS-TEXTURE PROTECTORS
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Basic Specifications
-
- Product Type
- Apron
-
- Garment length(cm)
- 85
-
- Width(cm)
- 66
-
- Thickness(mm)
- 0.9
-
- Size
- Configurable
-
- Trusco Code
- 124-1028
-
- Features
- It's made from durable denim fabric.
-
- Application
- For polishing and deburring.
-
- Specifications
- 13 Oz Denim Fabric
-
- Material
- Cotton (Blue denim)
-
- Mass(g)
- 360
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· It's made from durable denim fabric.
[Applications]
· For polishing and deburring.
Specifications of GE
-
- Product Type
- Apron
-
- Garment length(cm)
- 85
-
- Width(cm)
- 66
-
- Thickness(mm)
- 0.9
-
- Size
- Configurable
-
- Trusco Code
- 124-1028
-
- Features
- It's made from durable denim fabric.
-
- Application
- For polishing and deburring.
-
- Specifications
- 13 Oz Denim Fabric
-
- Material
- Cotton (Blue denim)
-
- Mass(g)
- 360
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,100.00
|
JEANS-TEXTURE PROTECTORS
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Durable jeans fabric is used.Usage
●For polishing work, burring work, etc.Specification
●Size:Free
●Length(cm):85
●Width(cm):66
●Thickness(mm):0.9
●SPQ(sheet):50
●13-ounce Jeans FabricMaterials
●Cotton(jeans blue cotton)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?