Helmet (Phosphorescent Type)

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · The product is protective head gear made of glass fiber reinforced plastic (FRP), formed by mixing phosphorescent pigment with polyester resin of the hat body.
    · Although the luminance attenuates, visibility in the dark is approx. 8 to 12 hours.
    · It does not undergo hydrolysis and has excellent weather resistance and durability.
    [Applications]
    · For protection from flying or falling objects, injury from falls.

    Features

    ●Protection cap made of glass fiber reinforced plastic(FRP) molded by mixed type luminescent pigment with polyester resin of hat material.
    ●Although the luminosity brightness is attenuated, it is possible to see in approx. 8 to 12 hours in the dark.

    Specification

    ●Hat Material Color:Green Type
    ●SPQ(piece):10

    Materials

    ●Hat Material: FRP Resin(including aluminum type phosphorescent pigment)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Helmet (Phosphorescent Type) | TRUSCO | MISUMI Thailand