- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Helmet High Vent Type DPM
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Trusco Code |
Amount Of Content |
|
฿ 1,654.00
|
HELMETS
|
1 Piece(s)
|
|
Same day
|
Blue |
287-1688 |
1 pc. |
|
฿ 1,654.00
|
HELMETS
|
1 Piece(s)
|
|
1 Day(s)
|
White |
178-1871 |
1 pc. |
Basic Specifications
-
- Product Type
- American Type
-
- Transparent visor
- NA
-
- Shield surface, slider surface
- NA
-
- Ventilation holes
- Available
-
- Shock-absorbing liner (KP)
- Available
-
- Material
- ABS Resin
-
- Application
- For protection from flying or falling objects, injury from falls.
-
- Features
- The product is a helmet with superior air permeation.
-
- Specifications
- Shock-absorbing liner included, high-performance headband EPA (easily adjustable with one hand, includes a feature to prevent wobbling), one-touch buckle chin strap included
-
- Mass(g)
- 445
-
- Amount Of Content
- 1 pc.
Product Description
Helmet that suppresses stuffiness inside the cap with high breathability.
[Features]
· Large vent holes of a two-layer structure efficiently helps air flow into the cap, reducing the stuffiness of the head by half.
· The product is a helmet with superior air permeation.
[Applications]
· Ideal for protection from steam and heat, flying or falling objects, and injury from falls.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Trusco Code |
Amount Of Content |
|
฿ 1,654.00
|
HELMETS
|
1 Piece(s)
|
|
Same day
|
Blue |
287-1688 |
1 pc. |
|
฿ 1,654.00
|
HELMETS
|
1 Piece(s)
|
|
1 Day(s)
|
White |
178-1871 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A large vent is realized by making it a two-layer structure.Specification
●SPQ(piece):10
●With impact absorbing linerMaterials
●Hat Material: ABS Resin
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?