Helmet American Type DPM

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · It is a standard model helmet with a front brim (with groove).
    · Has a structure preventing rain dripping during rain.
    [Applications]
    · For protection from flying or falling objects, injuries from falls, and electricity.
    · For electrical insulation. (Operating voltage of 7,000 V or lower)

    Features

    ●Groove structure that prevents unpleasant raindrops during rainy weather.

    Usage

    ●For Electrical Insulation (working voltage: 7000V or less)

    Specification

    ●Hat Material Color:White
    ●SPQ(piece):10
    ●With impact absorbing liner

    Materials

    ●Hat Material: ABS Resin

    Warning

    ●When using it for electricity, periodic voluntary inspection is required.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Helmet American Type DPM | TRUSCO | MISUMI Thailand