Helmet MP Type DPM-148W

Brand :
TRUSCO

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A basic protective helmet that provides a wide field of view.
[Features]
· MP type that can be used for a wide variety of applications.
[Applications]
· Ideal for protection from flying or falling objects, injury from falls, and electricity (operating voltage 7,000 V or less).

Features

●It is a basic type with wide field of view.

Usage

●For Electrical Insulation(working voltage: 7000V or less)

Specification

●Hat Material Color:White
●SPQ(piece):10
●With impact absorbing liner

Materials

●Hat Material: ABS Resin

Warning

●When using it for electricity, periodic voluntary inspection is required.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Helmet MP Type DPM-148W | TRUSCO | MISUMI Thailand