(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helmet (for Work in Narrow Places/High Airflow Type)

Helmet (for Work in Narrow Places/High Airflow Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1840-FZ-W8-J

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Use
    For protection from flying or falling objects, injury from falls.
  • Trusco Code
    422-4311
  • Features
    Compact and facilitates work in a narrow place.
  • Specifications
    High-Performance Headband EPA Easily Adjustable with One Hand, Includes a Feature to Prevent Wobbling), One-Touch Buckle Chin Strap Included, Shock-Absorbing Liner Included
  • Mass(g)
    405
  • Amount Of Content
    1 pc.
Part Number
1840-FZ-W8-J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,782.00

HELMETS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Use
    For protection from flying or falling objects, injury from falls.
  • Trusco Code
    422-4311
  • Features
    Compact and facilitates work in a narrow place.
  • Specifications
    High-Performance Headband EPA Easily Adjustable with One Hand, Includes a Feature to Prevent Wobbling), One-Touch Buckle Chin Strap Included, Shock-Absorbing Liner Included
  • Mass(g)
    405
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Compact, convenient for work in narrow spaces.
· The lack of a brim ensures a wide field of view.
· Features multiple large ventilation pores.
[Applications]
· For protection from flying/falling objects and protection during falls.

Specifications of 1840-FZ-W8-J

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Use
    For protection from flying or falling objects, injury from falls.
  • Trusco Code
    422-4311
  • Features
    Compact and facilitates work in a narrow place.
  • Specifications
    High-Performance Headband EPA Easily Adjustable with One Hand, Includes a Feature to Prevent Wobbling), One-Touch Buckle Chin Strap Included, Shock-Absorbing Liner Included
  • Mass(g)
    405
  • Amount Of Content
    1 pc.
Part Number
1840-FZ-W8-J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,782.00

HELMETS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1