Helmet Transparent Visor Type / With Shield Surface 161 V/162 V

Brand :
TANIZAWA

Caution

    Product Description

    [Features]
    · Grooves prevent rain from dripping, and the structure is also strong against pressure from the sides.
    · The shield is replaceable.
    · The brim is integrated into the main body of the helmet, and is designed to withstand the harshest usage conditions.
    · The tough and warp-resistant injection molded HG shield is made of polycarbonate, and securely guards the eyes and face
    · Can be used while wearing eye glasses
    [Applications]
    · For protection from flying/falling objects/protection during falls/electricity.
    · For electrical insulation. (Working voltage 7000 V or less)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Helmet Transparent Visor Type / With Shield Surface 161 V/162 V | TANIZAWA | MISUMI Thailand