(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0185-FZ-R1-J |
0185-FZ-W1-J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 1,117.00 |
HELMETS | 1 Piece(s) | 10 Day(s) | Red | 418-4955 | 1 pc. | ||
฿ 1,117.00 |
HELMETS | 1 Piece(s) | 10 Day(s) | White | 418-4963 | 1 pc. |
[Features]
· Outstanding comfort and stability.
[Applications]
· For protection from flying/falling objects, protection during falls, for protection from electricity.
· For electrical insulation. (Working voltage 7000 V or less)
Part Number |
---|
0185-FZ-R1-J |
0185-FZ-W1-J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 1,117.00 |
HELMETS | 1 Piece(s) | 10 Day(s) | Red | 418-4955 | 1 pc. | ||
฿ 1,117.00 |
HELMETS | 1 Piece(s) | 10 Day(s) | White | 418-4963 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?