(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra-Light Helmet (Ultra-Lightweight MP-Type, Made of FRP)

Ultra-Light Helmet (Ultra-Lightweight MP-Type, Made of FRP)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 108B-EPZ-W1-J

  • Color
    White
  • Product Model
    MP Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    FRP resin
  • Use
    For protection from flying or falling objects, injury from falls.
  • Trusco Code
    423-1546
  • Features
    Coated for a high class feel and elegant appearance.
  • Specifications
    One-Touch Buckle with Chin Strap
  • Mass(g)
    320
  • Amount Of Content
    1 pc.
Part Number
108B-EPZ-W1-J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,931.23

HELMETS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Color
    White
  • Product Model
    MP Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    FRP resin
  • Use
    For protection from flying or falling objects, injury from falls.
  • Trusco Code
    423-1546
  • Features
    Coated for a high class feel and elegant appearance.
  • Specifications
    One-Touch Buckle with Chin Strap
  • Mass(g)
    320
  • Amount Of Content
    1 pc.

Product Description

Tanizawa's original special FRP ultra-lightweight type helmet <Super Calumet>.
[Features]
·MP style featuring a spherical silhouette that effectively disperses impact.
·It has a glossy and clean appearance with a high-class paint finish.
·High-performance headband EPA is used for stable wearing comfort.
[Applications]
・ For flying and falling objects.
· For protection during falls.

Specifications of 108B-EPZ-W1-J

  • Color
    White
  • Product Model
    MP Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    FRP resin
  • Use
    For protection from flying or falling objects, injury from falls.
  • Trusco Code
    423-1546
  • Features
    Coated for a high class feel and elegant appearance.
  • Specifications
    One-Touch Buckle with Chin Strap
  • Mass(g)
    320
  • Amount Of Content
    1 pc.
Part Number
108B-EPZ-W1-J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,931.23

HELMETS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1