Helmet MP Type EZ

Brand :
TANIZAWA

Caution

    Product Description

    A helmet with a resin molded interior that is easy to maintain.
    [Features]
    ·Made of PE with excellent electrical resistance and agent resistance / Made of ABS with a glossy surface and excellent versatility.
    ·MP style featuring a spherical silhouette that effectively disperses impact.
    ·Easy-to-maintain resin molded interior.
    [Applications]
    ·For work using solvents, etc.
    · For protection during falls.
    ·for electricity.

    Features

    ●It is a basic type with wide field of view.

    Usage

    ●For Electrical Insulation (working voltage: 7000V or less)

    Specification

    ●SPQ(piece):10
    ●With impact absorbing liner

    Materials

    ●Hat Material: ABS Resin

    Warning

    ●When using it for electricity, periodic voluntary inspection is required.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Helmet MP Type EZ | TANIZAWA | MISUMI Thailand