(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helmet Clear Visor Type SYA-C

Helmet Clear Visor Type SYA-C

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SYA-C-W/SKP

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    Yes
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Specifications
    SF Interior Type Chin Strap One-touch with Shock Absorbing Liner
  • Trusco Code
    371-8832
  • Use
    To protect from flying or falling objects, injury from falls.
  • Mass(g)
    395
  • Quantity
    1 pc.
Part Number
SYA-C-W/SKP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 1,402.61

HELMETS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    Yes
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Specifications
    SF Interior Type Chin Strap One-touch with Shock Absorbing Liner
  • Trusco Code
    371-8832
  • Use
    To protect from flying or falling objects, injury from falls.
  • Mass(g)
    395
  • Quantity
    1 pc.

Product Description

[Features]
· Includes an integrated visor for greater visibility above the wearer.
[Applications]
· For protection from flying/falling objects, protection during falls, for protection from electricity.
· For electrical insulation. (Working voltage 7000 V or less)

Specifications of SYA-C-W/SKP

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    Yes
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Specifications
    SF Interior Type Chin Strap One-touch with Shock Absorbing Liner
  • Trusco Code
    371-8832
  • Use
    To protect from flying or falling objects, injury from falls.
  • Mass(g)
    395
  • Quantity
    1 pc.
Part Number
SYA-C-W/SKP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 1,402.61

HELMETS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1