(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helmet, A-01 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 805.87 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A-01-B
A-01-K
A-01-W
A-01-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Vent Specifications JAN Code Trusco Code Helmet body color Head circumference (cm) Weight (g) Material 1 Ventilation holes Use Mass
(g)
Quantity

฿ 805.87

HELMETS 3 Piece(s) 5 Day(s) Blue None Equipped with Hook Type One-Touch Jaw Band - 213-4322 - - - - - To protect from flying or falling objects, electricity, and electricity insulation (operating voltage 7,000 V or less). 365 1 pc.

฿ 902.17

HELMETS 1 Piece(s) 10 Day(s) - - - 4562116361117 795-3704 Navy blue 55.5 to 61 325.000 Helmet body: ABS resin No - - -

฿ 805.87

HELMETS 1 Piece(s) 10 Day(s) White None Equipped with Hook Type One-Touch Jaw Band - 213-4306 - - - - - To protect from flying or falling objects, electricity, and electricity insulation (operating voltage 7,000 V or less). 365 1 pc.

฿ 805.87

HELMETS 1 Piece(s) 12 Day(s) Yellow None Equipped with Hook Type One-Touch Jaw Band - 213-4314 - - - - - To protect from flying or falling objects, electricity, and electricity insulation (operating voltage 7,000 V or less). 365 1 pc.

Basic Specifications

Product Description

[Features]
・ American type grooved specification
・ Heat barrier for heat stroke countermeasures
[Applications]
・ For flying / falling objects / electricity
・ For electrical insulation (Working voltage 7,000 V or less)

Part Number
A-01-B
A-01-K
A-01-W
A-01-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Vent Specifications JAN Code Trusco Code Helmet body color Head circumference (cm) Weight (g) Material 1 Ventilation holes Use Mass
(g)
Quantity

฿ 805.87

HELMETS 3 Piece(s) 5 Day(s) Blue None Equipped with Hook Type One-Touch Jaw Band - 213-4322 - - - - - To protect from flying or falling objects, electricity, and electricity insulation (operating voltage 7,000 V or less). 365 1 pc.

฿ 902.17

HELMETS 1 Piece(s) 10 Day(s) - - - 4562116361117 795-3704 Navy blue 55.5 to 61 325.000 Helmet body: ABS resin No - - -

฿ 805.87

HELMETS 1 Piece(s) 10 Day(s) White None Equipped with Hook Type One-Touch Jaw Band - 213-4306 - - - - - To protect from flying or falling objects, electricity, and electricity insulation (operating voltage 7,000 V or less). 365 1 pc.

฿ 805.87

HELMETS 1 Piece(s) 12 Day(s) Yellow None Equipped with Hook Type One-Touch Jaw Band - 213-4314 - - - - - To protect from flying or falling objects, electricity, and electricity insulation (operating voltage 7,000 V or less). 365 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1