(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UV Silver Sheet #4000

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 741.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SL40-01
SL40-02
SL40-05
SL40-09
SL40-11
SL40-13
SL40-14
SL-40-15
SL-40-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(kg)
Amount Of Content

฿ 741.00

UV SHEETS 1 Piece(s) 10 Day(s) 1.71X1.71 8 367-7257 0.7 1 pc.

฿ 1,024.00

UV SHEETS 1 Piece(s) 10 Day(s) 1.71X2.57 10 367-7265 1 1 pc.

฿ 1,606.61

UV SHEETS 1 Piece(s) 5 Day(s) 2.57X3.44 14 367-7273 2 1 pc.

฿ 2,519.00

UV SHEETS 1 Piece(s) 10 Day(s) 3.44X3.44 16 367-7281 2.7 1 pc.

฿ 3,716.00

UV SHEETS 1 Piece(s) 12 Day(s) 3.44X5.24 20 367-7290 4 1 pc.

฿ 4,941.00

UV SHEETS 1 Piece(s) 10 Day(s) 5.24X5.24 24 367-7303 6 1 pc.

฿ 6,553.00

UV SHEETS 1 Piece(s) 10 Day(s) 5.24X7.04 28 367-7311 8 1 pc.

฿ 11,182.00

UV SHEETS 1 Piece(s) 10 Day(s) 7.2X7.2 32 397-7722 10.65 1 pc.

฿ 13,903.00

฿ 12,790.76

UV SHEETS 1 Piece(s) 10 Day(s) 7.2X9 36 397-7731 13.3 1 pc.

Basic Specifications

  • Product Model
    UV Sheet
  • Thickness(mm)
    0.35
  • Color
    Silver
  • Shape
    Foldable Type
  • Detail Type
    #4000
  • Grommet Pitch(cm)
    90
  • Use
    For long-term floor spaces, simple garages, warehouses
  • Tensile Strength
    Length 806 N / 5 cm, Width 663 N / 5 cm
  • Endurance Period
    Approximately 2 to 3 years
  • Material (Body)
    Polyethylene (PE)
  • Material (Eyelet)
    Polyethylene (PE) (Inner diameter: 12 mm)
  • Amount Of Content
    1 pc.

Product Description

A waterproof sheet for outdoor use.
[Features]
· Special thickness of about 0.3 mm.
· Long-term use type.
· Sheets up to 3.6 m in width are seamless.
· Made in China.
· Uses same material (polyethylene) as the sheet to form and weld the eyelets.
· High strength has been achieved with little distortion and no peeling or dropping.
[Applications]
· Ideal for long-term outdoor storage, simple storage in parking garages and warehouses, etc.

Part Number
SL40-01
SL40-02
SL40-05
SL40-09
SL40-11
SL40-13
SL40-14
SL-40-15
SL-40-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(kg)
Amount Of Content

฿ 741.00

UV SHEETS 1 Piece(s) 10 Day(s) 1.71X1.71 8 367-7257 0.7 1 pc.

฿ 1,024.00

UV SHEETS 1 Piece(s) 10 Day(s) 1.71X2.57 10 367-7265 1 1 pc.

฿ 1,606.61

UV SHEETS 1 Piece(s) 5 Day(s) 2.57X3.44 14 367-7273 2 1 pc.

฿ 2,519.00

UV SHEETS 1 Piece(s) 10 Day(s) 3.44X3.44 16 367-7281 2.7 1 pc.

฿ 3,716.00

UV SHEETS 1 Piece(s) 12 Day(s) 3.44X5.24 20 367-7290 4 1 pc.

฿ 4,941.00

UV SHEETS 1 Piece(s) 10 Day(s) 5.24X5.24 24 367-7303 6 1 pc.

฿ 6,553.00

UV SHEETS 1 Piece(s) 10 Day(s) 5.24X7.04 28 367-7311 8 1 pc.

฿ 11,182.00

UV SHEETS 1 Piece(s) 10 Day(s) 7.2X7.2 32 397-7722 10.65 1 pc.

฿ 13,903.00

฿ 12,790.76

UV SHEETS 1 Piece(s) 10 Day(s) 7.2X9 36 397-7731 13.3 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1