(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UV Silver Sheet #3000

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of SL-3005

  • Product Model
    UV Sheet
  • Thickness(mm)
    0.22
  • Width x Length(m)
    2.57X3.44
  • Color
    Silver
  • Shape
    Foldable Type
  • Detail Type
    #3000
  • Grommet Number(Piece)
    14
  • Grommet Pitch(cm)
    90
  • Trusco Code
    367-7150
  • Use
    Machine cover, protective sheet, etc.
  • Tensile Strength
    Length 683 N / 5 cm, Width 600 N / 5 cm
  • Endurance Period
    Approximately 1.5 to 2 years
  • Material (Body)
    Polyethylene (PE)
  • Material (Eyelet)
    Polyethylene (PE) (Inner diameter: 12 mm)
  • Mass(kg)
    1.5
  • Amount Of Content
    1 pc.
Part Number
SL-3005
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(kg)
Amount Of Content

฿ 903.00

UV SHEETS 1 Piece(s) 10 Day(s) 2.57X3.44 14 367-7150 1.5 1 pc.

Basic Specifications

  • Product Model
    UV Sheet
  • Thickness(mm)
    0.22
  • Color
    Silver
  • Shape
    Foldable Type
  • Detail Type
    #3000
  • Grommet Pitch(cm)
    90
  • Use
    Machine cover, protective sheet, etc.
  • Tensile Strength
    Length 683 N / 5 cm, Width 600 N / 5 cm
  • Endurance Period
    Approximately 1.5 to 2 years
  • Material (Body)
    Polyethylene (PE)
  • Material (Eyelet)
    Polyethylene (PE) (Inner diameter: 12 mm)
  • Amount Of Content
    1 pc.

Product Description

High-strength, thick UV sheet for long-term use.
[Features]
·A thick sheet with a thickness of approximately 0.22 (±0.02) mm.
·The eyelets are molded and welded from the same material as the sheet (polyethylene).
·Achieves high strength with little deformation without peeling or falling off.
[Applications]
·Can be used for waterproof sheets for outdoor use, machine covers, curing sheets, etc.

Specifications of SL-3005

  • Product Model
    UV Sheet
  • Thickness(mm)
    0.22
  • Width x Length(m)
    2.57X3.44
  • Color
    Silver
  • Shape
    Foldable Type
  • Detail Type
    #3000
  • Grommet Number(Piece)
    14
  • Grommet Pitch(cm)
    90
  • Trusco Code
    367-7150
  • Use
    Machine cover, protective sheet, etc.
  • Tensile Strength
    Length 683 N / 5 cm, Width 600 N / 5 cm
  • Endurance Period
    Approximately 1.5 to 2 years
  • Material (Body)
    Polyethylene (PE)
  • Material (Eyelet)
    Polyethylene (PE) (Inner diameter: 12 mm)
  • Mass(kg)
    1.5
  • Amount Of Content
    1 pc.
Part Number
SL-3005
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(kg)
Amount Of Content

฿ 903.00

UV SHEETS 1 Piece(s) 10 Day(s) 2.57X3.44 14 367-7150 1.5 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1