(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TN25-3636GN-F |
TN25-3654GN-F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width×Length (m) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 13,957.06 ฿ 12,742.80 |
PROTECTIVE NETS | 1 Piece(s) | 1 Day(s) | 3.6X3.6 | 408-9651 | 2100 | 1 pc. | ||
฿ 18,835.96 ฿ 17,153.91 |
PROTECTIVE NETS | 1 Piece(s) | 1 Day(s) | 3.6X5.4 | 408-9669 | 3100 | 1 pc. |
[Features]
· This net is processed for flameproofing, making it flame-retardant.
· Japan Fire Retardant Association approval number has been acquired.
[Applications]
· For preventing garbage from scattering at garbage collection points.
Part Number |
---|
TN25-3636GN-F |
TN25-3654GN-F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width×Length (m) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 13,957.06 ฿ 12,742.80 |
PROTECTIVE NETS | 1 Piece(s) | 1 Day(s) | 3.6X3.6 | 408-9651 | 2100 | 1 pc. | ||
฿ 18,835.96 ฿ 17,153.91 |
PROTECTIVE NETS | 1 Piece(s) | 1 Day(s) | 3.6X5.4 | 408-9669 | 3100 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?